카탈로그: GIMOTA
생성됨: 16.01.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Front panel mount receptacle, with accessory-thread, through fixing holes, pin contact
GIMOTA
Circularconnectors
Receptacle with bayonet coupling
Serie GB
GB210
Powered by
CAD모델 선택
{gimota/circularconnectors/rcp_with_bynet_coupling/serie_gb/gb210/receptacle_front_panel_mounting.prj},{NB=GB210-20-xxPx-xxx_bayonet},{COMPANY=GIMOTA},{SIZE=20},{L1=38.0},{L2=29.4},{L3=34.3},{L4=19.0},{L5=4.0},{L6=2.0},{L7=17.3},{L8=1},{L9=1.50},{L10=1},{D1=34.2},{D2=26.8},{D3=26.9},{D4=24.2},{D5=3.2},{G1=1 1/8\"-18},{S1=UNE},{NDM=1.12500},{H1=11.9},{H2=0.15},{K1=4.00},{K2=4},{K3=4.8},{H000=0},{H010=1.92},{H020=3.52},{H030=5.05},{H040=6.45},{H050=7.69},{H060=8.79},{H070=9.75},{H080=10.58},{H090=11.26},{H100=11.77},{H110=12.15},{HM120=2.5},{B1=2.0},{ANGLE=47.850},{X=5.70000},{H3=1},{INFO=Bayonet coupling is shown only symbolically}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D1
[mm]
D5
[mm]
G1
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
GB210-10SL-xxPx-xxx
GIMOTA
GB210-10SL-xxPx-xxx
10SL
25.5
18.2
25.0
14.2
2.8
18.2
3.2
5/8"-24
Bayonet coupling is shown...
GB210-14s-xxPx-xxx
GIMOTA
GB210-14s-xxPx-xxx
14s
30.0
23.0
25.0
14.2
3.2
24.6
3.2
3/4"-20
Bayonet coupling is shown...
GB210-16s-xxPx-xxx
GIMOTA
GB210-16s-xxPx-xxx
16s
32.5
24.6
25.0
14.2
3.2
27.4
3.2
7/8"-20
Bayonet coupling is shown...
GB210-16-xxPx-xxx
GIMOTA
GB210-16-xxPx-xxx
16
32.5
24.6
34.0
19.0
3.2
27.4
3.2
7/8"-20
Bayonet coupling is shown...
GB210-18-xxPx-xxx
GIMOTA
GB210-18-xxPx-xxx
18
35.0
27.0
34.3
19.0
4.0
30.8
3.2
1"-20
Bayonet coupling is shown...
GB210-20-xxPx-xxx
GIMOTA
GB210-20-xxPx-xxx
20
38.0
29.4
34.3
19.0
4.0
34.2
3.2
1 1/8"-18
Bayonet coupling is shown...
GB210-22-xxPx-xxx
GIMOTA
GB210-22-xxPx-xxx
22
41.0
31.8
34.3
19.0
4.0
37.4
3.2
1 1/4"-18
Bayonet coupling is shown...
GB210-24-xxPx-xxx
GIMOTA
GB210-24-xxPx-xxx
24
44.5
34.9
36.0
20.6
4.0
40.9
3.7
1 3/8"-18
Bayonet coupling is shown...
GB210-28-xxPx-xxx
GIMOTA
GB210-28-xxPx-xxx
28
51.0
39.7
36.0
20.6
4.0
46.7
3.7
1 5/8"-18
Bayonet coupling is shown...
GB210-32-xxPx-xxx
GIMOTA
GB210-32-xxPx-xxx
32
57.0
44.5
37.5
22.2
4.0
53.4
4.3
1 7/8"-16
Bayonet coupling is shown...
GB210-36-xxPx-xxx
GIMOTA
GB210-36-xxPx-xxx
36
63.5
49.2
37.5
22.2
4.0
59.6
4.3
2 1/16"-16
Bayonet coupling is shown...
GB210-40-xxPx-xxx
GIMOTA
GB210-40-xxPx-xxx
40
70.0
55.6
37.5
22.2
4.0
66.0
4.3
2 5/16"-16
Bayonet coupling is shown...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성