카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.24.008. - Aerial cam unit FCC
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.24. Aerial cam unit FCC, working surface <=600
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_01/2016_24_008.prj},{NB=2016.24.008.35.1000.00},{L=285},{B=85},{H=225},{H1=155},{HW=120},{L1=250},{L2=255},{L3=210},{L4=155},{L5=65},{D=281.69},{WA=35},{FW=229},{FR=7.4},{WSB=30},{SW=50.7},{SS=48},{SP=53.1},{GEW=25.000},{ZTC=84669400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.24/CATIA/0-75/b_85mm/2016.24.008__CM__FCC_AEC-HV__ISO_01.zip}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BC
Order No.
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WSB
β
[°]
SW
Stroke
[mm]
SS
[mm]
SP
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2016.24.008.00.1000.00
2016.24.008.00.1000.00
255
85
225
120
120
250
255
195
175
60
238.00
0
230
5.1
50
30.9
48
36.8
27.000
84669400
2016.24.008.05.1000.00
2016.24.008.05.1000.00
255
85
225
125
120
250
255
195
170
60
247.94
5
230
5.2
45
34.1
48
36.9
26.000
84669400
2016.24.008.10.1000.00
2016.24.008.10.1000.00
255
85
225
130
120
250
255
195
160
55
256.78
10
230
5.7
45
34.5
48
39.9
26.000
84669400
2016.24.008.15.1000.00
2016.24.008.15.1000.00
255
85
225
135
120
250
255
195
155
55
264.42
15
230
5.7
40
38.1
48
40.7
25.000
84669400
2016.24.008.20.1000.00
2016.24.008.20.1000.00
259
85
225
140
120
250
255
195
155
60
270.81
20
230
5.7
35
41.8
48
41.8
25.000
84669400
2016.24.008.25.1000.00
2016.24.008.25.1000.00
285
85
225
145
120
250
255
210
155
55
275.86
25
229
6.4
35
43.4
48
45.9
27.000
84669400
2016.24.008.30.1000.00
2016.24.008.30.1000.00
285
85
225
150
120
250
255
210
155
65
279.51
30
229
6.4
30
48.0
48
48.0
26.000
84669400
2016.24.008.35.1000.00
2016.24.008.35.1000.00
285
85
225
155
120
250
255
210
155
65
281.69
35
229
7.4
30
50.7
48
53.1
25.000
84669400
2016.24.008.40.1000.00
2016.24.008.40.1000.00
285
85
225
160
120
250
265
210
155
65
282.36
40
237
7.8
25
56.8
48
56.8
25.000
84669400
2016.24.008.45.1000.00
2016.24.008.45.1000.00
265
85
225
165
120
215
265
215
150
55
256.70
45
245
8.3
25
42.3
33
43.9
25.000
84669400
2016.24.008.50.1000.00
2016.24.008.50.1000.00
265
85
225
170
120
215
265
215
135
52
256.43
50
253
8.4
20
48.2
33
48.2
24.000
84669400
2016.24.008.55.1000.00
2016.24.008.55.1000.00
265
85
225
175
120
215
265
215
135
67
254.67
55
261
10.5
20
54.1
33
55.6
25.000
84669400
2016.24.008.60.1000.00
2016.24.008.60.1000.00
267
85
225
180
120
215
265
215
135
67
251.39
60
269
10.5
15
63.8
33
63.8
24.000
84669400
2016.24.008.65.1000.00
2016.24.008.65.1000.00
265
85
225
180
120
215
265
215
126
52
242.00
65
277
14.2
15
75.4
33
75.9
25.000
84669400
2016.24.008.70.1000.00
2016.24.008.70.1000.00
275
85
225
195
120
185
275
185
109
67
236.22
70
285
14.3
10
95.0
33
95.0
26.000
84669400
2016.24.008.75.1000.00
2016.24.008.75.1000.00
275
85
225
210
120
185
275
185
109
67
240.02
75
293
20.9
10
95.1
25
96.2
26.000
84669400
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성