카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2018.40.04000. - Force cylinder 40 kN with mounting flange
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Flex Cam
40kN
Powered by
CAD모델 선택
{fibro/normalien/k/k01/040/2018_40_04000_asmtab.prj},{NB=2018.40.04000.050},{DOC=2018_40_04000.pdf},{S=50},{SA=0.0},{LMIN=245.0},{A=296.000},{B=269.000},{RFANF=4.200},{RFEND=8.400},{ZD=75.1},{WZD=75.200},{G=75.300},{MDL=HCF-040-050},{PPATH=040_99/2018_40_04000_asmsbl.prj},{HYD=Hydraulikanschluss},{ELF=Entlüftungsventil},{SGA=Stickstoffgasanschluss},{MAT=Stahl},{GEW=8.940},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
S
Stroke max.
[mm]
LMIN
[mm]
A
ⁿ/ₐ
B
ⁿ/ₐ
RFANF
Restoring force, stroke start
[kN]
RFEND
Restoring force, stroke end
[kN]
HYD
ⁿ/ₐ
ELF
ⁿ/ₐ
SGA
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2018.40.04000.025
2018.40.04000.025
25
195.0
246.000
219.000
4.200
8.400
Hydraulic connection
Air release valve
Nitrogen gas connection
Stahl
7.940
82073010
2018.40.04000.050
2018.40.04000.050
50
245.0
296.000
269.000
4.200
8.400
Hydraulic connection
Air release valve
Nitrogen gas connection
Stahl
8.940
82073010
2018.40.04000.100
2018.40.04000.100
100
345.0
396.000
369.000
4.200
8.400
Hydraulic connection
Air release valve
Nitrogen gas connection
Stahl
11.040
82073010
2018.40.04000.150
2018.40.04000.150
150
445.0
496.000
469.000
4.200
8.400
Hydraulic connection
Air release valve
Nitrogen gas connection
Stahl
13.140
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성