카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2479.040. - Gas spring (Spring plunger), with hexagon socket, VDI 3004
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
Spring plungers
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_01/2479_040_asmtab.prj},{NB=2479.040.00005.050 (0)},{DOC=2479_040_pdf},{IER=GDF_Einbaurichtlinien.pdf},{LMIN=95.000},{HUB=0},{HUBMAX=50.000},{FA=6},{FA5=6.000},{FE5=9.420},{P5=20.000},{GDFKZ5=grün},{FA10=11.000},{FE10=17.270},{P10=40.000},{GDFKZ10=blau},{FA20=21.000},{FE20=32.970},{P20=75.000},{GDFKZ20=rot},{FA40=42.000},{FE40=65.940},{P40=150.000},{GDFKZ40=gelb},{ZTC=84879090},{PPATH=f20_01_99/2479_040_asmsbl.prj},{GEW=0.080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Male thread
[mm]
L
Length
[mm]
LMIN
Pressed length
[mm]
HUBMAX
Stroke max.
[mm]
FN
Kraft nominal
[daN]
FA5
Initial spring force
[daN]
FE5
Final spring force
[daN]
P5
Filling pressure
[bar]
GDFKZ5
Spring force marking
ⁿ/ₐ
FA10
Initial spring force
[daN]
FE10
Final spring force
[daN]
P10
Filling pressure
[bar]
GDFKZ10
Spring force marking
ⁿ/ₐ
FA20
Initial spring force
[daN]
FE20
Final spring force
[daN]
P20
Filling pressure
[bar]
GDFKZ20
Spring force marking
ⁿ/ₐ
FA40
Initial spring force
[daN]
FE40
Final spring force
[daN]
P40
Filling pressure
[bar]
GDFKZ40
Spring force marking
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2479.040.00005.010
2479.040.00005.010
M16x1.5
65.000
55.000
10.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.050
2479.040.00005.020
2479.040.00005.020
M16x1.5
85.000
65.000
20.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.060
2479.040.00005.030
2479.040.00005.030
M16x1.5
105.000
75.000
30.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.070
2479.040.00005.040
2479.040.00005.040
M16x1.5
125.000
85.000
40.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.070
2479.040.00005.050
2479.040.00005.050
M16x1.5
145.000
95.000
50.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.080
2479.040.00005.060
2479.040.00005.060
M16x1.5
165.000
105.000
60.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.080
2479.040.00005.070
2479.040.00005.070
M16x1.5
185.000
115.000
70.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.090
2479.040.00005.080
2479.040.00005.080
M16x1.5
205.000
125.000
80.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.100
2479.040.00005.100
2479.040.00005.100
M16x1.5
245.000
145.000
100.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.110
2479.040.00005.125
2479.040.00005.125
M16x1.5
295.000
170.000
125.000
5.000
6.000
9.420
20.000
green
11.000
17.270
40.000
blue
21.000
32.970
75.000
red
42.000
65.940
150.000
yellow
84879090
0.120
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성