카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.12.33.06600. - Gas spring POWERLINE with reinforced spring base
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
POWERLINE, with reinforced spring base
2487.12.33.06600./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_11/f12_11_15/2487_12_33_06600_asmtab.prj},{NB=2487.12.33.06600.038},{DOC=2487_12_06600_pdf},{IER=GDF_Einbaurichtlinien.pdf},{FA=6600.000},{PA=150},{HUBMAX=38.000},{HUB=0},{ZD=120.200},{SD=75.000},{LN=110.000},{ARN=25.500},{GASVOL=0.560},{PFAKTOR=1.481},{PPATH=f12_11_15_99/2487_12_33_06600_asmsbl.prj},{ZTC=84879090},{GEW=6.140}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
HUBMAX
Stroke max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2487.12.33.06600.016
2487.12.33.06600.016
6600.000
150
16.000
6600.000
120.200
75.000
88.000
104.000
25.500
0.320
1.342
84879090
5.300
2487.12.33.06600.019
2487.12.33.06600.019
6600.000
150
19.000
6600.000
120.200
75.000
91.000
110.000
25.500
0.350
1.373
84879090
5.410
2487.12.33.06600.025
2487.12.33.06600.025
6600.000
150
25.000
6600.000
120.200
75.000
97.000
122.000
25.500
0.420
1.416
84879090
5.650
2487.12.33.06600.032
2487.12.33.06600.032
6600.000
150
32.000
6600.000
120.200
75.000
104.000
136.000
25.500
0.490
1.449
84879090
5.910
2487.12.33.06600.038
2487.12.33.06600.038
6600.000
150
38.000
6600.000
120.200
75.000
110.000
148.000
25.500
0.560
1.481
84879090
6.140
2487.12.33.06600.050
2487.12.33.06600.050
6600.000
150
50.000
6600.000
120.200
75.000
122.000
172.000
25.500
0.690
1.517
84879090
6.670
2487.12.33.06600.063
2487.12.33.06600.063
6600.000
150
63.000
6600.000
120.200
75.000
135.000
198.000
25.500
0.830
1.544
84879090
7.170
2487.12.33.06600.075
2487.12.33.06600.075
6600.000
150
75.000
6600.000
120.200
75.000
147.000
222.000
25.500
0.900
1.559
84879090
7.630
2487.12.33.06600.080
2487.12.33.06600.080
6600.000
150
80.000
6600.000
120.200
75.000
152.000
232.000
25.500
1.010
1.570
84879090
7.820
2487.12.33.06600.100
2487.12.33.06600.100
6600.000
150
100.000
6600.000
120.200
75.000
172.000
272.000
25.500
1.230
1.589
84879090
8.590
2487.12.33.06600.125
2487.12.33.06600.125
6600.000
150
125.000
6600.000
120.200
75.000
197.000
322.000
25.500
1.500
1.606
84879090
9.550
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성