카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2612. - Matrix with collar, cylindrical
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Matrixes
Matrixes, cylindrical
Powered by
CAD모델 선택
{fibro/normalien/e/e03/e03_03/2612.prj},{NB=2612.3.016.016.1.0240.0240},{DOC=2612_pdf},{D2=16.000},{D3=19.000},{L1=16},{FORM=1},{D5=0},{B=2.4},{A=2.4},{AMIN=2.400},{BMIN=2.500},{L=5.000},{F=1.500},{D5MIN=5.000},{D5MAX=8.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2612.3.016.016..1.0240.0240}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D2
Locating diameter
[mm]
D3
Collar diameter
[mm]
AMIN
[mm]
BMIN
[mm]
L
[mm]
F
[mm]
D5MIN
[mm]
D5MAX
[mm]
GEW
Weight
[kg]
ABEST
Width of die shape
ⁿ/ₐ
BBEST
Length of die shape
ⁿ/ₐ
D5BEST
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2612.3.008.016.1.0120.012...
2612.3.008.016.1.0120.012...
HSS
8.000
11.000
1.200
1.300
3.000
1.000
1.800
3.200
0.008
120
120
0
82073010
2612.3.008.016.1
2612.3.010.016.1.0160.016...
2612.3.010.016.1.0160.016...
HSS
10.000
13.000
1.600
1.700
3.000
1.000
2.000
5.000
0.011
160
160
0
82073010
2612.3.010.016.1
2612.3.013.016.1.0200.020...
2612.3.013.016.1.0200.020...
HSS
13.000
16.000
2.000
2.100
3.000
1.500
3.000
7.000
0.018
200
200
0
82073010
2612.3.013.016.1
2612.3.016.016.1.0240.024...
2612.3.016.016.1.0240.024...
HSS
16.000
19.000
2.400
2.500
5.000
1.500
5.000
8.000
0.027
240
240
0
82073010
2612.3.016.016.1
2612.3.020.016.1.0320.032...
2612.3.020.016.1.0320.032...
HSS
20.000
23.000
3.200
3.300
5.000
1.500
7.000
11.000
0.041
320
320
0
82073010
2612.3.020.016.1
2612.3.025.016.1.0480.048...
2612.3.025.016.1.0480.048...
HSS
25.000
28.000
4.800
4.900
5.000
2.500
11.000
16.000
0.062
480
480
0
82073010
2612.3.025.016.1
2612.3.032.016.1.0550.055...
2612.3.032.016.1.0550.055...
HSS
32.000
35.000
5.500
5.600
7.000
2.500
16.000
19.000
0.102
550
550
0
82073010
2612.3.032.016.1
2612.3.040.016.1.0640.064...
2612.3.040.016.1.0640.064...
HSS
40.000
43.000
6.400
6.500
7.000
2.500
19.000
28.000
0.158
640
640
0
82073010
2612.3.040.016.1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성