카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2960.82.25. - Sliding pad, Bronze with permanent lubricant, in accordance with WDX norm
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Sliding pads
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_03/2960_82_25.prj},{NB=2960.82.25.125.100},{DOC=2960_82_25_pdf},{FORM=A},{B=125.000},{A=100.000},{L3=25.000},{L2=50.000},{B2=75.000},{D=13.500},{D1=20.000},{T=13.000},{AB=3},{TYP=3},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
B
Width
[mm]
A
Length
[mm]
L3
[mm]
L2
[mm]
B2
[mm]
D
[mm]
D1
[mm]
T
[mm]
AB
Number of screw holes
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2960.82.25.050.100
2960.82.25.050.100
B
50.000
100.000
25.000
50.000
0.000
13.500
20.000
13.000
2
0.737
84879090
2960.82.25.050.125
2960.82.25.050.125
B
50.000
125.000
25.000
75.000
0.000
13.500
20.000
13.000
2
0.942
84879090
2960.82.25.050.160
2960.82.25.050.160
B
50.000
160.000
25.000
110.000
0.000
13.500
20.000
13.000
2
1.229
84879090
2960.82.25.050.200
2960.82.25.050.200
B
50.000
200.000
25.000
150.000
0.000
13.500
20.000
13.000
2
1.557
84879090
2960.82.25.080.100
2960.82.25.080.100
B
80.000
100.000
25.000
50.000
0.000
13.500
20.000
13.000
2
1.229
84879090
2960.82.25.080.125
2960.82.25.080.125
B
80.000
125.000
25.000
75.000
0.000
13.500
20.000
13.000
2
1.557
84879090
2960.82.25.080.160
2960.82.25.080.160
B
80.000
160.000
25.000
110.000
0.000
13.500
20.000
13.000
2
2.016
84879090
2960.82.25.080.200
2960.82.25.080.200
B
80.000
200.000
25.000
150.000
0.000
13.500
20.000
13.000
2
2.541
84879090
2960.82.25.080.250
2960.82.25.080.250
B
80.000
250.000
40.000
170.000
0.000
13.500
20.000
13.000
2
3.197
84879090
2960.82.25.080.315
2960.82.25.080.315
B
80.000
315.000
40.000
235.000
0.000
13.500
20.000
13.000
2
4.049
84879090
2960.82.25.125.100
2960.82.25.125.100
A
125.000
100.000
25.000
50.000
75.000
13.500
20.000
13.000
3
1.925
84879090
2960.82.25.125.125
2960.82.25.125.125
A
125.000
125.000
25.000
75.000
75.000
13.500
20.000
13.000
3
2.437
84879090
2960.82.25.125.160
2960.82.25.125.160
A
125.000
160.000
25.000
110.000
75.000
13.500
20.000
13.000
3
3.155
84879090
2960.82.25.125.200
2960.82.25.125.200
A
125.000
200.000
25.000
150.000
75.000
13.500
20.000
13.000
3
3.975
84879090
2960.82.25.125.250
2960.82.25.125.250
A
125.000
250.000
40.000
170.000
75.000
13.500
20.000
13.000
3
5.000
84879090
2960.82.25.125.315
2960.82.25.125.315
A
125.000
315.000
40.000
235.000
75.000
13.500
20.000
13.000
3
6.332
84879090
2960.82.25.160.100
2960.82.25.160.100
A
160.000
100.000
25.000
50.000
110.000
13.500
20.000
13.000
3
2.499
84879090
2960.82.25.160.125
2960.82.25.160.125
A
160.000
125.000
25.000
75.000
110.000
13.500
20.000
13.000
3
3.155
84879090
2960.82.25.160.160
2960.82.25.160.160
A
160.000
160.000
25.000
110.000
110.000
13.500
20.000
13.000
3
4.073
84879090
2960.82.25.160.200
2960.82.25.160.200
A
160.000
200.000
25.000
150.000
110.000
13.500
20.000
13.000
3
5.123
84879090
2960.82.25.160.250
2960.82.25.160.250
A
160.000
250.000
40.000
170.000
110.000
13.500
20.000
13.000
3
6.435
84879090
2960.82.25.160.315
2960.82.25.160.315
A
160.000
315.000
40.000
235.000
110.000
13.500
20.000
13.000
3
8.141
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성