카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2021.53. - Retaining disc with countersunk head cap screw, DIN 9825/ISO 9182-4
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable pillars
taper-Fit
Powered by
CAD모델 선택
{fibro/normalien/d/d02/d02_02/2021_53_asmtab.prj},{NB=2021.53.032},{DOC=2021_53_pdf},{D1=32.000},{SD=30/32},{D5=32.000},{S=3.000},{M=M8},{ZS=M8x20},{D=9.000},{L=20.000},{PPATH=d02_02_99/2021_53_asmsbl.prj},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Nominal diameter
[mm]
SD
Pillar diameter
[mm]
D5
External diameter
[mm]
S
Thickness
[mm]
M
[mm]
ZS
Cap screw
[mm]
D
[mm]
L
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2021.53.020
2021.53.020
20.000
19/20
22.000
3.000
M6
M6x16
7.000
16.000
0.009
82073010
2021.53.025
2021.53.025
25.000
24/25
25.000
3.000
M8
M8x20
9.000
20.000
0.012
82073010
2021.53.032
2021.53.032
32.000
30/32
32.000
3.000
M8
M8x20
9.000
20.000
0.019
82073010
2021.53.040
2021.53.040
40.000
38/40
40.000
5.000
M8
M8x20
9.000
20.000
0.049
82073010
2021.53.050
2021.53.050
50.000
48/50
50.000
5.000
M10
M10x20
11.000
20.000
0.077
82073010
2021.53.063
2021.53.063
63.000
60/63
63.000
6.000
M12
M12x30
13.000
30.000
0.147
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성