카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
211.12. - Threaded die set shank DIN ISO 10242-1
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Fastening devices
Powered by
CAD모델 선택
{fibro/normalien/c/c01/211_12.prj},{NB=211.12.32.024},{DOC=211_12_pdf},{D1=32.000},{D2=25.000},{D3=24.000},{SW=27.000},{P=1.500},{L1=56.000},{L2=3.000},{L3=23.000},{L4=16.000},{L5=79.000},{GEW=0.388},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Nominal diameter
[mm]
D2
[mm]
D3
[mm]
D3G
Male thread
[mm]
SW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
GEW
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
211.12.20.016
211.12.20.016
20.000
15.000
16.000
M16x1.5
17.000
40.000
2.000
18.000
12.000
58.000
0.113
82073010
211.12.25.016
211.12.25.016
25.000
20.000
16.000
M16x1.5
21.000
45.000
2.500
23.000
16.000
68.000
0.190
82073010
211.12.25.020
211.12.25.020
25.000
20.000
20.000
M20x1.5
21.000
45.000
2.500
23.000
16.000
68.000
0.208
82073010
211.12.32.020
211.12.32.020
32.000
25.000
20.000
M20x1.5
27.000
56.000
3.000
23.000
16.000
79.000
0.367
82073010
211.12.32.024
211.12.32.024
32.000
25.000
24.000
M24x1.5
27.000
56.000
3.000
23.000
16.000
79.000
0.388
82073010
211.12.40.024
211.12.40.024
40.000
32.000
24.000
M24x1.5
36.000
70.000
4.000
23.000
26.000
93.000
0.701
82073010
211.12.40.027
211.12.40.027
40.000
32.000
27.000
M27x2
36.000
70.000
4.000
23.000
26.000
93.000
0.719
82073010
211.12.40.030
211.12.40.030
40.000
32.000
30.000
M30x2
36.000
70.000
4.000
23.000
26.000
93.000
0.739
82073010
211.12.50.030
211.12.50.030
50.000
42.000
30.000
M30x2
41.000
80.000
5.000
28.000
26.000
108.000
1.264
82073010
211.12.65.042
211.12.65.042
65.000
53.000
42.000
M42x3
55.000
100.000
8.000
28.000
26.000
128.000
2.590
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성