ESM - Nitrided step pin
PROPLASTICA
Standard elements for molds
Powered by
CAD모델 선택
{fcpk_bytow/standard_elements_for_molds/step_pin_esm.prj},{NB=ESM-1835080},{D1=1.8},{D1N=18},{D2=6},{D3=3},{K=3},{L1=80},{L1T=[80,100,125,160,200]},{MATERIAL=1.2344},{DENSITY=7850},{NITRIDED=Nitrided},{PDF=Info PDF}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
D1
Nomianl diameter
[mm]
D2
Head diameter
[mm]
D3
Diameter
[mm]
K
Head height
[mm]
L2
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
NITRIDED
Nitrided
ⁿ/ₐ
Nitrided step pin ESM-083...
0.8
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-093...
0.9
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-103...
1.0
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-113...
1.1
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-123...
1.2
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-133...
1.3
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-143...
1.4
4
2
2
35
1.2344
7850
Nitrided
Nitrided step pin ESM-153...
1.5
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-163...
1.6
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-173...
1.7
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-183...
1.8
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-193...
1.9
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-203...
2.0
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-213...
2.1
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-223...
2.2
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-233...
2.3
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-243...
2.4
6
3
3
35
1.2344
7850
Nitrided
Nitrided step pin ESM-255...
2.5
6
3
3
50
1.2344
7850
Nitrided
Nitrided step pin ESM-265...
2.6
6
3
3
50
1.2344
7850
Nitrided
Nitrided step pin ESM-275...
2.7
6
3
3
50
1.2344
7850
Nitrided
Nitrided step pin ESM-285...
2.8
6
3
3
50
1.2344
7850
Nitrided
Nitrided step pin ESM-295...
2.9
6
3
3
50
1.2344
7850
Nitrided
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WH - Hardened ejector pin
PROPLASTICA
19.08.2021
FKL - Ball bearing cage
PROPLASTICA
19.08.2021
OH - Hardened step pin
PROPLASTICA
19.08.2021
SLE - Leader pin
PROPLASTICA
19.08.2021
KPE - Leader pin
PROPLASTICA
19.08.2021
TUE - Locating sleeve
PROPLASTICA
19.08.2021
OHP - Hardened flat ejector pin
PROPLASTICA
19.08.2021
ESP - Nitrided flat ejector pin
PROPLASTICA
19.08.2021
TPE - Leader pin bushing
PROPLASTICA
19.08.2021
SXE - Leader pin
PROPLASTICA
12.04.2024
LLD - Light duty spring
PROPLASTICA
19.08.2021
EM - Nitrided ejector pin
PROPLASTICA
19.08.2021
SPW - Leader pin
PROPLASTICA
19.08.2021
PSM - Stripper bolt
PROPLASTICA
19.08.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성