magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Connection Angle AL 4 Hole, 2 Slots Version
FATH
Connect
90° Connectors
Connection Angles
Connection Angles
Powered by
CAD모델 선택
{fath/connect/90_connectors/connection_angles/connection_angles/conn_an_al_4_h_2_sv.prj},{NB=093WD6030},{PARTNR=093WD6030},{CA=60/30},{D=7.0},{C=15},{A=30},{H=5},{B=57},{L=30},{WEIGHT=40},{CTN=76169990},{ID=119500},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{S=13.500},{C1=15.0},{A1=30.0},{B1=57},{L1=30},{EAN=4066061046780}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNR
Part#
ⁿ/ₐ
CA
Connection Angle
ⁿ/ₐ
D
[mm]
C
[mm]
A
[mm]
H
[mm]
B
[mm]
L
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
093WD4020
093WD4020
40 / 20
5.5
10
20
3
38
20
12
76169990
118302
4066061045653
093WD5125
093WD5125
51/25 - 2"/1"
7.0
12.5 (0.5")
25.2 (1")
4
48.0 (1.89")
25.0 (1")
23
76169990
119499
4066061046773
093WD6030
093WD6030
60/30
7.0
15
30
5
57
30
40
76169990
119500
4066061046780
093WD7638
093WD7638
76/38 - 3"/1.5"
9.0
19.0 (0.75")
38.1 (1.5")
6
72
38.0 (1.5")
77
76169990
119535
4066061046797
093WD8040
093WD8040
80/40
9.0
20
40
6
76
40
86
76169990
118402
4066061045998
093WD9045
093WD9045
90/45
9.0
22.5
45
6
86
45
112
76169990
118403
4066061046001
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성