magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Industry Standard Quarter Turn Lock 22.5 / 18, PA
FATH
Close
Latches
Quarter Turn Locks
Standard Versions 22.5 or 25, Quarter Turn Locks
Industry Standard Quarter Turn Locks
Powered by
CAD모델 선택
{fath/close/latches/quarte_turn_locks/standard_versions_22_5_or_25_qtr/industry_standard_qtr/ind_stand_quarter_turn_lock_225_18_zn_pa_bl_asmtab.prj},{NB=0810542},{PARTNR=0810542},{IT=Square 7.0 mm},{WEIGHT=66.5},{CTN=82041100},{ID=138722},{ROHS=../../../../../pictures/sym_rohs.png},{REACH=../../../../../pictures/sym_reach.png},{POP=../../../../../pictures/sym_pop.png},{CFM=../../../../../pictures/sym_cfm.png},{MATX=Zinc die-cast powder coated black, PA},{MAT=Zinc die-cast powder coated black, PA},{PPATH=parts/ind_stand_quarter_turn_lock_225_18_zn_pa_bl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
IT
Insert type
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID#
ⁿ/ₐ
0810534
0810534
Double bit 3.0 mm
66.5
83014090
138714
0810535
0810535
Double bit 4.0 mm
66.5
83014090
138715
0810536
0810536
Double bit 5.0 mm
66.5
83014090
138716
0810537
0810537
Slot 2 x 4
66.5
83014090
138717
0810538
0810538
Slot 2 x 4 coin proof
66.5
83014090
138718
0810539
0810539
Triangular 7.0 mm
66.5
83014090
138719
0810540
0810540
Triangular 8.0 mm
66.5
83014090
138720
0810541
0810541
Square 6.0 mm
66.5
83014090
138721
0810542
0810542
Square 7.0 mm
66.5
82041100
138722
0810543
0810543
Square 8.0 mm
66.5
82041100
138723
0810544
0810544
Square 7.0 mm with slot
66.5
82041100
138724
0810545
0810545
Square 8.0 mm with slot
66.5
82041100
138725
0810546
0810546
Female square 7.0 mm
66.5
82041100
138726
0810547
0810547
Female hexagon 8.0 mm
66.5
82041100
138727
0810548
0810548
Female hexagon 9.0 mm
66.5
82041100
138728
0810549
0810549
Female hexagon 10.0 mm
66.5
82041100
138729
0810550
0810550
Female hexagon with 3 mm ...
66.5
82041100
138730
0810551
0810551
Male hexagon 11.0 mm
66.5
82041100
138731
0810553
0810553
Triangular 10.0 mm with M...
66.5
82041100
138733
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성