카탈로그: Gates Tube Fittings
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS-BFDKO - Verschraubungskörper mit Mutter und Schneidring
Gates Tube Fittings
Rohrverschraubungen
Schwenkverschraubungen, Richtungseinstellbare Verschraubungen
Einstellbare 45°-Winkel-Verschraubung mit Dichtkegel
Powered by
CAD모델 선택
{emb/rohrverschraubungen/schwenkverschraubungen_richtungseinstellbare/45_winkel_verschraubung_dichtkegel/ds_bfdko.prj},{NB=BFD16S},{BESTELLNR=BFD16S},{D=16},{L=33.5},{I=16},{L2=36.95},{S=19},{S1=30},{S2=30},{AD1=18.300},{AD2=16},{AD3=12.000},{AD4=22.000},{AD5=16.000},{AD6=11.000},{NDM1=24},{P1=1.5},{L1=24.500},{L11=16.000},{TL=12.000},{LD=8.500},{L12=1.200},{R=0.800},{L02=34.000},{L22=27.000},{K=24.000},{L3=2.000},{L31=5.900},{L32=10.500},{L33=0.500},{R1=1.350},{R2=0.300},{AD7=19.400},{K3=5.000},{R3=0.400},{L41=2.600},{L42=1.500},{K4=5.000},{K5=5.000},{R4=0.300},{SW=19.000},{SWK=15.000},{GEW=26.0},{MANU=Gates Tube Fittings GmbH},{BZ=DS-BFDKO 16-S/ZN},{PN=S / PN 630},{G=M24x1,5},{G1=M 24X1,5},{SK=XBFDLS},{XOR=OR122/P},{XDM=XDM16S},{XDR=DR2569}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
MANU
Manufacturer
ⁿ/ₐ
BZ
Bezeichnung
ⁿ/ₐ
D
Rohr
[mm]
PN
Druck
[bar]
L
Länge
[mm]
I
Länge
[mm]
L2
Länge
[mm]
S
Schlüsselweite
ⁿ/ₐ
S1
Schlüsselweite
[mm]
S2
Schlüsselweite
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Material
ⁿ/ₐ
BFD6L
Gates Tube Fittings GmbH
DS-BFDKO 6-L/ZN
6
L / PN 500
24.0
9
25.95
14
14
17
Zink-Nickel
Stahl
BFD6S
Gates Tube Fittings GmbH
DS-BFDKO 6-S/ZN
6
S / PN 800
23.0
9
26.95
14
17
17
Zink-Nickel
Stahl
BFD8L
Gates Tube Fittings GmbH
DS-BFDKO 8-L/ZN
8
L / PN 500
27.0
12
27.45
14
17
17
Zink-Nickel
Stahl
BFD8S
Gates Tube Fittings GmbH
DS-BFDKO 8-S/ZN
8
S / PN 800
26.0
12
27.95
19
19
17
Zink-Nickel
Stahl
BFD10L
Gates Tube Fittings GmbH
DS-BFDKO 10-L/ZN
10
L / PN 500
27.0
12
29.95
19
19
19
Zink-Nickel
Stahl
BFD10S
Gates Tube Fittings GmbH
DS-BFDKO 10-S/ZN
10
S / PN 800
29.0
13
29.95
19
22
22
Zink-Nickel
Stahl
BFD12L
Gates Tube Fittings GmbH
DS-BFDKO 12-L/ZN
12
L / PN 400
29.0
14
29.95
19
22
22
Zink-Nickel
Stahl
BFD12S
Gates Tube Fittings GmbH
DS-BFDKO 12-S/ZN
12
S / PN 630
33.5
17
32.45
19
24
24
Zink-Nickel
Stahl
BFD15L
Gates Tube Fittings GmbH
DS-BFDKO 15-L/ZN
15
L / PN 400
31.0
17
34.45
22
27
27
Zink-Nickel
Stahl
BFD15LV
Gates Tube Fittings GmbH
DS-BFDKO 15-L/1.4571
15
L / PN 400
31.0
17
34.45
22
27
27
blank
1.4571
BFD16S
Gates Tube Fittings GmbH
DS-BFDKO 16-S/ZN
16
S / PN 630
33.5
16
36.95
19
30
30
Zink-Nickel
Stahl
BFD18L
Gates Tube Fittings GmbH
DS-BFDKO 18-L/ZN
18
L / PN 400
32.0
17
34.95
27
32
32
Zink-Nickel
Stahl
BFD20S
Gates Tube Fittings GmbH
DS-BFDKO 20-S/ZN
20
S / PN 400
38.0
16
43.45
27
36
36
Zink-Nickel
Stahl
BFD20SV
Gates Tube Fittings GmbH
DS-BFDKO 20-S/1.4571
20
S / PN 400
38.0
16
43.45
27
36
36
blank
1.4571
BFD22L
Gates Tube Fittings GmbH
DS-BFDKO 22-L/ZN
22
L / PN 250
35.0
19
40.45
30
36
36
Zink-Nickel
Stahl
BFD22LV
Gates Tube Fittings GmbH
DS-BFDKO 22-L/1.4571
22
L / PN 250
35.0
19
40.45
30
36
36
blank
1.4571
BFD25S
Gates Tube Fittings GmbH
DS-BFDKO 25-S/ZN
25
S / PN 400
41.5
19
49.45
36
46
46
Zink-Nickel
Stahl
BFD25SV
Gates Tube Fittings GmbH
DS-BFDKO 25-S/1.4571
25
S / PN 400
41.5
19
49.45
36
46
46
blank
1.4571
BFD28L
Gates Tube Fittings GmbH
DS-BFDKO 28-L/ZN
28
L / PN 250
40.5
23
44.45
36
41
41
Zink-Nickel
Stahl
BFD30S
Gates Tube Fittings GmbH
DS-BFDKO 30-S/ZN
30
S / PN 400
49.0
24
53.45
50
50
50
Zink-Nickel
Stahl
BFD35L
Gates Tube Fittings GmbH
DS-BFDKO 35-L/ZN
35
L / PN 250
48.5
27
51.45
50
50
50
Zink-Nickel
Stahl
BFD38S
Gates Tube Fittings GmbH
DS-BFDKO 38-S/ZN
38
S / PN 400
51.0
21
61.45
50
60
60
Zink-Nickel
Stahl
BFD42L
Gates Tube Fittings GmbH
DS-BFDKO 42-L/ZN
42
L / PN 250
48.0
26
56.45
50
60
60
Zink-Nickel
Stahl
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성