카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVB.6 - Vibration-damping elements
Elesa+Ganter
Vibration mounts
DVB.6 - DVB.7
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/dvb_6_dvb_7/dvb_6.prj},{NB=Vibration-damping elements DVB.6-43-50-M10-12-70},{PARTNUMBER=432461},{DESCRIPTION=DVB.6-43-50-M10-12-70},{DIM01=43},{DIM02=50},{DIM03=M10},{DIM03X=10.000},{DIM04=30},{DIM05=12},{WEIGHT=},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
WEIGHT
Weight
[g]
Vibration-damping element...
432201
DVB.6-20-17-M5-6-40
20
17
M5
10
6
Vibration-damping element...
432001
DVB.6-20-17-M5-6-55
20
17
M5
10
6
Vibration-damping element...
432401
DVB.6-20-17-M5-6-70
20
17
M5
10
6
Vibration-damping element...
432202
DVB.6-20-17-M5-10-40
20
17
M5
10
10
Vibration-damping element...
432002
DVB.6-20-17-M5-10-55
20
17
M5
10
10
Vibration-damping element...
432402
DVB.6-20-17-M5-10-70
20
17
M5
10
10
Vibration-damping element...
432203
DVB.6-20-17-M5-20-40
20
17
M5
10
20
Vibration-damping element...
432003
DVB.6-20-17-M5-20-55
20
17
M5
10
20
Vibration-damping element...
432403
DVB.6-20-17-M5-20-70
20
17
M5
10
20
Vibration-damping element...
432211
DVB.6-20-17-M6-12-40
20
17
M6
10
12
Vibration-damping element...
432011
DVB.6-20-17-M6-12-55
20
17
M6
10
12
Vibration-damping element...
432411
DVB.6-20-17-M6-12-70
20
17
M6
10
12
Vibration-damping element...
432212
DVB.6-20-17-M6-18-40
20
17
M6
10
18
Vibration-damping element...
432012
DVB.6-20-17-M6-18-55
20
17
M6
10
18
Vibration-damping element...
432412
DVB.6-20-17-M6-18-70
20
17
M6
10
18
Vibration-damping element...
432213
DVB.6-20-17-M6-25-40
20
17
M6
10
25
Vibration-damping element...
432013
DVB.6-20-17-M6-25-55
20
17
M6
10
25
Vibration-damping element...
432413
DVB.6-20-17-M6-25-70
20
17
M6
10
25
Vibration-damping element...
432221
DVB.6-25-17-M6-8-40
25
17
M6
19
8
Vibration-damping element...
432021
DVB.6-25-17-M6-8-55
25
17
M6
19
8
Vibration-damping element...
432421
DVB.6-25-17-M6-8-70
25
17
M6
19
8
Vibration-damping element...
432222
DVB.6-25-17-M6-12-40
25
17
M6
19
12
Vibration-damping element...
432022
DVB.6-25-17-M6-12-55
25
17
M6
19
12
Vibration-damping element...
432422
DVB.6-25-17-M6-12-70
25
17
M6
19
12
Vibration-damping element...
432223
DVB.6-25-17-M6-18-40
25
17
M6
19
18
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성