카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 3330 - Tubular Handles, Stainless Steel, with Movable Handle Legs, Hygienic Design
Elesa+Ganter
U-handles
GN 3330
Powered by
CAD모델 선택
{elesa_ganter/u_handles/gn3330/gn3330_asmtab.prj},{NB=Rohrgriff, Edelstahl GN 3330-NI-30-600-MT-T},{PARTNUMBER=GN 3330-NI-30-600-MT-T},{D1=30},{L=600},{A=70},{B=27.5},{D2=M10},{D3=46},{D4=46.6},{D5=42},{H1=60},{H2=84},{SW=5},{T=20},{OB=geschliffen (Ra < 0,8 µm)},{DICHTUNG=TPU},{MAT=Edelstahl},{WEIGHT=2.0050},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn3330_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length
[mm]
A
min.
[mm]
B
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
T
min.
[mm]
OB
Finish
ⁿ/ₐ
DICHTUNG
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tubular Handle, Stainless...
GN 3330-NI-30-300-MT-T
30
300
70
27.5
M10
46
46.6
42
60
84
5
20
Ground, matte finish (Ra ...
TPU
1.6870
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-30-400-MT-T
30
400
70
27.5
M10
46
46.6
42
60
84
5
20
Ground, matte finish (Ra ...
TPU
1.7930
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-30-500-MT-T
30
500
70
27.5
M10
46
46.6
42
60
84
5
20
Ground, matte finish (Ra ...
TPU
1.9000
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-30-600-MT-T
30
600
70
27.5
M10
46
46.6
42
60
84
5
20
Ground, matte finish (Ra ...
TPU
2.0050
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-40-400-MT-T
40
400
70
30.0
M12
56
56.8
50
70
99
5
25
Ground, matte finish (Ra ...
TPU
2.8030
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-40-600-MT-T
40
600
70
30.0
M12
56
56.8
50
70
99
5
25
Ground, matte finish (Ra ...
TPU
3.0900
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-40-800-MT-T
40
800
70
30.0
M12
56
56.8
50
70
99
5
25
Ground, matte finish (Ra ...
TPU
3.3760
83024900
YES
Tubular Handle, Stainless...
GN 3330-NI-40-1000-MT-T
40
1000
70
30.0
M12
56
56.8
50
70
99
5
25
Ground, matte finish (Ra ...
TPU
3.6630
83024900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성