카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 722.3 - Spring latches with flange for surface mounting, Type L, left indexing cam
Elesa+Ganter
Indexing elements
GN 722.3
GN 722.3 L
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/gn722_3/gn722_3_l/gn722_3_l_asmtab.prj},{NB=Federriegel GN 722.3-12-20-L-ZB (deactivated)},{PARTNUMBER=GN 722.3-12-20-L-ZB},{POS=1},{D1=12},{S=20},{B=6.1},{D2=6.1},{H1=7.5},{H2=1.5},{H3=10},{K1=7.5},{K2=18},{K3=12},{L1=54},{L2=14},{L3=35},{L4=37},{L5=48},{M=34},{SW=10},{T=6},{FEDERDRUCK=14 / 35},{FARBE=ZB - verzinkt, blau passiviert},{PPATH=gn722_3_l_asmtpl.prj},{MAT=Stahl-Feinguss},{WEIGHT=0.1830},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
[mm]
S
[mm]
B
+0,3
[mm]
D2
+0,3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
[mm]
SW
[mm]
FEDERDRUCK
Spring load initial / end
[N]
FARBE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring latch GN 722.3-8-2...
GN 722.3-8-20-L-SW
8
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1760
73181900
YES
Spring latch GN 722.3-8-2...
GN 722.3-8-20-L-ZB
8
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1760
73181900
YES
Spring latch GN 722.3-10-...
GN 722.3-10-20-L-SW
10
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1800
73181900
YES
Spring latch GN 722.3-10-...
GN 722.3-10-20-L-ZB
10
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1800
73181900
YES
Spring latch GN 722.3-12-...
GN 722.3-12-20-L-SW
12
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1800
73181900
YES
Spring latch GN 722.3-12-...
GN 722.3-12-20-L-ZB
12
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1830
73181900
YES
Spring latch GN 722.3-14-...
GN 722.3-14-20-L-SW
14
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
SW - zinc plated and plas...
0.1800
73181900
YES
Spring latch GN 722.3-14-...
GN 722.3-14-20-L-ZB
14
20
6.1
6.1
7.5
1.5
10
7.5
18
12
54
14
35
37
48
34
10
14 / 35
ZB - zinc plated, blue pa...
0.1860
73181900
YES
Spring latch GN 722.3-16-...
GN 722.3-16-30-L-SW
16
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
SW - zinc plated and plas...
0.8435
73181900
YES
Spring latch GN 722.3-16-...
GN 722.3-16-30-L-ZB
16
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
ZB - zinc plated, blue pa...
0.7300
73181900
YES
Spring latch GN 722.3-20-...
GN 722.3-20-30-L-SW
20
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
SW - zinc plated and plas...
0.7491
73181900
YES
Spring latch GN 722.3-20-...
GN 722.3-20-30-L-ZB
20
30
10.1
10.1
15.0
5.0
15
14.0
34
10
83
20
54
55
80
55
17
22 / 70
ZB - zinc plated, blue pa...
0.8574
73181900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성