카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 300.6 - Adjustable Stainless Steel-Hand levers, Type AS, with external hexagon, with Bore
Elesa+Ganter
Clamping levers
GN 300.6
GN 300.6 B
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/gn300_6/gn300_6_mb/gn300_6_bb_as_hebel.prj},{NB=Edelstahl-Klemmhebel, poliert GN 300.6-45-B6-AS},{PARTNUMBER=GN 300.6-45-B6-AS},{L1=45},{D2=B6},{D3=10.0},{D4=13.0},{H1=24.5},{H2=4.0},{H3=34},{H4=3.5},{SW2=7},{T=8},{VERS=1},{VER=3.000},{WEIGHT=0.0354},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Stainless Stee...
GN 300.6-30-B5-AS
30
B5
10.0
13.0
24.5
4.0
31
3.5
8
0.0250
84879090
YES
Adjustable Stainless Stee...
GN 300.6-30-B6-AS
30
B6
10.0
13.0
24.5
4.0
31
3.5
8
0.0250
84879090
YES
Adjustable Stainless Stee...
GN 300.6-45-B5-AS
45
B5
10.0
13.0
24.5
4.0
34
3.5
8
0.0354
84879090
YES
Adjustable Stainless Stee...
GN 300.6-45-B6-AS
45
B6
10.0
13.0
24.5
4.0
34
3.5
8
0.0354
84879090
YES
Adjustable Stainless Stee...
GN 300.6-63-B8-AS
63
B8
13.5
17.5
31.0
6.5
45
4.0
11
0.0873
84879090
YES
Adjustable Stainless Stee...
GN 300.6-78-B8-AS
78
B8
16.0
21.0
36.0
8.0
54
4.0
14
0.1440
84879090
YES
Adjustable Stainless Stee...
GN 300.6-78-B10-AS
78
B10
16.0
21.0
36.0
8.0
54
4.0
14
0.1456
84879090
YES
Adjustable Stainless Stee...
GN 300.6-92-B12-AS
92
B12
19.0
24.0
43.0
11.0
64
4.0
17
0.3273
84879090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성