카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERZ-p - Adjustable handles
Elesa+Ganter
Clamping levers
ERZ.
ERZ.p
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/erz_combi/erz_p/erz_p.prj},{NB=Adjustable handles ERZ.78 p-M8x16},{PARTNUMBER=238533},{DESCRIPTION=ERZ.78 p-M8x16},{DIM01=78},{DIM02=M8},{DIM03=89.5},{DIM04=23},{DIM05=45.0},{DIM06=50.5},{DIM07=36.0},{DIM08=3.5},{DIM09=35.0},{DIM10=16.0},{DIM11=16},{DIM12=16.0},{DIM13=26},{WEIGHT=70},{NDM=8.000},{KDM=6.466},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERZ.44...
238103
ERZ.44 p-M4x12
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
12
11.0
18
15
Adjustable handles ERZ.44...
238105
ERZ.44 p-M4x16
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
16
11.0
18
16
Adjustable handles ERZ.44...
238107
ERZ.44 p-M4x20
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
20
11.0
18
17
Adjustable handles ERZ.44...
238109
ERZ.44 p-M4x25
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
25
11.0
18
18
Adjustable handles ERZ.44...
238111
ERZ.44 p-M4x32
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
32
11.0
18
19
Adjustable handles ERZ.44...
238133
ERZ.44 p-M5x12
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
12
11.0
18
17
Adjustable handles ERZ.44...
238135
ERZ.44 p-M5x16
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
16
11.0
18
18
Adjustable handles ERZ.44...
238137
ERZ.44 p-M5x20
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
20
11.0
18
19
Adjustable handles ERZ.44...
238139
ERZ.44 p-M5x25
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
25
11.0
18
20
Adjustable handles ERZ.44...
238141
ERZ.44 p-M5x32
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
32
11.0
18
21
Adjustable handles ERZ.44...
238143
ERZ.44 p-M5x40
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
40
11.0
18
22
Adjustable handles ERZ.44...
238145
ERZ.44 p-M5x50
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
50
11.0
18
23
Adjustable handles ERZ.44...
238153
ERZ.44 p-M6x12
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
12
11.0
18
19
Adjustable handles ERZ.44...
238155
ERZ.44 p-M6x16
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
16
11.0
18
20
Adjustable handles ERZ.44...
238157
ERZ.44 p-M6x20
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
20
11.0
18
21
Adjustable handles ERZ.44...
238159
ERZ.44 p-M6x25
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
25
11.0
18
22
Adjustable handles ERZ.44...
238161
ERZ.44 p-M6x32
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
32
11.0
18
23
Adjustable handles ERZ.44...
238163
ERZ.44 p-M6x40
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
40
11.0
18
24
Adjustable handles ERZ.44...
238165
ERZ.44 p-M6x50
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
50
11.0
18
25
Adjustable handles ERZ.63...
238333
ERZ.63 p-M6x12
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
12
13.5
24
47
Adjustable handles ERZ.63...
238335
ERZ.63 p-M6x16
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
16
13.5
24
49
Adjustable handles ERZ.63...
238337
ERZ.63 p-M6x20
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
20
13.5
24
55
Adjustable handles ERZ.63...
238339
ERZ.63 p-M6x25
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
25
13.5
24
57
Adjustable handles ERZ.63...
238341
ERZ.63 p-M6x32
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
32
13.5
24
61
Adjustable handles ERZ.63...
238343
ERZ.63 p-M6x40
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
40
13.5
24
68
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성