카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERX-B - Adjustable handles
Elesa+Ganter
Clamping levers
ERX.
ERX.
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/erx_combi/erx/erx.prj},{NB=Adjustable handles ERX.63 B-M10-C6},{PARTNUMBER=233141-C6},{DESCRIPTION=ERX.63 B-M10-C6},{MAT=ganter_rot},{DIM01=63},{DIM02=M10},{NDM=10.000},{KDM=8.376},{DIM03=72.5},{DIM04=19.0},{DIM05=43.0},{DIM06=47.0},{DIM07=13},{DIM08=37.5},{DIM09=8},{DIM10=34.5},{DIM11=15.0},{DIM12=13.5},{DIM13=20},{WEIGHT=19},{SIZE=63},{R=0.663},{G=0.118},{B=0.122},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
I1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERX.30...
233061-C1
ERX.30 B-M3-C1
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233061-C17
ERX.30 B-M3-C17
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233061-C2
ERX.30 B-M3-C2
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233061-C3
ERX.30 B-M3-C3
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233061-C4
ERX.30 B-M3-C4
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233061-C5
ERX.30 B-M3-C5
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233061-C6
ERX.30 B-M3-C6
30
M3
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C1
ERX.30 B-M4-C1
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C17
ERX.30 B-M4-C17
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C2
ERX.30 B-M4-C2
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C3
ERX.30 B-M4-C3
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C4
ERX.30 B-M4-C4
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C5
ERX.30 B-M4-C5
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233066-C6
ERX.30 B-M4-C6
30
M4
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
8
Adjustable handles ERX.30...
233071-C1
ERX.30 B-M5-C1
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233071-C17
ERX.30 B-M5-C17
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233071-C2
ERX.30 B-M5-C2
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233071-C3
ERX.30 B-M5-C3
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233071-C4
ERX.30 B-M5-C4
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233071-C5
ERX.30 B-M5-C5
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233071-C6
ERX.30 B-M5-C6
30
M5
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
7
Adjustable handles ERX.30...
233076-C1
ERX.30 B-M6-C1
30
M6
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
6
Adjustable handles ERX.30...
233076-C17
ERX.30 B-M6-C17
30
M6
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
6
Adjustable handles ERX.30...
233076-C2
ERX.30 B-M6-C2
30
M6
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
6
Adjustable handles ERX.30...
233076-C3
ERX.30 B-M6-C3
30
M6
37.5
15.0
30.0
33.5
10
29.5
6
23.0
12.0
9.0
18
6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성