카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VCTS-Z-p - Adjustable lobe knobs
Elesa+Ganter
Clamping knobs
VCTS-Z
VCTS-Z-p
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/vct_z_combi/vcts_z_p/vcts_z_p.prj},{NB=Adjustable lobe knobs VCTS-Z-40 p-M8x40},{PARTNUMBER=169744},{DESCRIPTION=VCTS-Z-40 p-M8x40},{DIM01=40},{DIM02=M8},{DIM03=37},{DIM04=18},{DIM05=13.5},{DIM06=40},{DIM07=22},{DIM08=7},{NDM=8},{DIM09=24},{WEIGHT=52},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
D
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
L
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable lobe knobs VCT...
169731
VCTS-Z-40 p-M6x20
40
M6
37
18
13.5
20
22
7
24
40
Adjustable lobe knobs VCT...
169732
VCTS-Z-40 p-M6x25
40
M6
37
18
13.5
25
22
7
24
42
Adjustable lobe knobs VCT...
169733
VCTS-Z-40 p-M6x32
40
M6
37
18
13.5
32
22
7
24
45
Adjustable lobe knobs VCT...
169734
VCTS-Z-40 p-M6x40
40
M6
37
18
13.5
40
22
7
24
50
Adjustable lobe knobs VCT...
169741
VCTS-Z-40 p-M8x20
40
M8
37
18
13.5
20
22
7
24
42
Adjustable lobe knobs VCT...
169742
VCTS-Z-40 p-M8x25
40
M8
37
18
13.5
25
22
7
24
44
Adjustable lobe knobs VCT...
169743
VCTS-Z-40 p-M8x32
40
M8
37
18
13.5
32
22
7
24
47
Adjustable lobe knobs VCT...
169744
VCTS-Z-40 p-M8x40
40
M8
37
18
13.5
40
22
7
24
52
Adjustable lobe knobs VCT...
169752
VCTS-Z-50 p-M8x25
50
M8
42
22
16.0
25
23
8
26
58
Adjustable lobe knobs VCT...
169753
VCTS-Z-50 p-M8x32
50
M8
42
22
16.0
32
23
8
26
62
Adjustable lobe knobs VCT...
169754
VCTS-Z-50 p-M8x40
50
M8
42
22
16.0
40
23
8
26
68
Adjustable lobe knobs VCT...
169755
VCTS-Z-50 p-M8x50
50
M8
42
22
16.0
50
23
8
26
74
Adjustable lobe knobs VCT...
169762
VCTS-Z-50 p-M10x25
50
M10
42
22
16.0
25
23
8
26
60
Adjustable lobe knobs VCT...
169763
VCTS-Z-50 p-M10x32
50
M10
42
22
16.0
32
23
8
26
64
Adjustable lobe knobs VCT...
169764
VCTS-Z-50 p-M10x40
50
M10
42
22
16.0
40
23
8
26
70
Adjustable lobe knobs VCT...
169765
VCTS-Z-50 p-M10x50
50
M10
42
22
16.0
50
23
8
26
76
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성