카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.F8-H - Elastic rubber wheels with steel sheet bracket for medium-heavy loads
Elesa+Ganter
Castors and Wheels
RE.G2-H
Powered by
CAD모델 선택
{elesa_ganter/castors_and_wheels/re_g2_h/re_g2_h_asmtab.prj},{NB=Elastic rubber wheels with steel sheet bracket for medium-heavy loads RE.G2-100-SSL-H},{PARTNUMBER=452775},{DESCRIPTION=RE.G2-100-SSL-H},{DIM01=100},{DIM02=40},{DIM03=138},{DIM04=100},{DIM05=85},{DIM06=9},{DIM07=80},{DIM08=60},{DIM09=0},{DIM10=46},{DIM11=-},{DIM12=1800},{DIM13=1800},{WEIGHT=1310},{VERS=2},{VER=1},{VER1=30},{PPATH=assemblies/re_g2_h_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l3
[mm]
DIM03
H
[mm]
DIM04
B
[mm]
DIM05
L
[mm]
DIM06
S
[mm]
DIM07
b1
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
b3
[mm]
DIM11
R
[mm]
DIM12
[N]
DIM13
[N]
WEIGHT
Weight
[g]
Elastic rubber wheels wit...
452785
RE.G2-100-PSL-H
100
40
138
100
85
9
80
60
0
46
-
1800
1800
1310
Elastic rubber wheels wit...
452786
RE.G2-125-PSL-H
125
50
170
140
110
11
105
73
85
70
-
2300
2300
2300
Elastic rubber wheels wit...
452787
RE.G2-160-PSL-H
160
50
205
140
110
11
105
73
87
70
126
3000
3000
3570
Elastic rubber wheels wit...
452788
RE.G2-200-PSL-H
200
50
250
140
110
11
105
73
87
70
126
3000
5000
4460
Elastic rubber wheels wit...
452775
RE.G2-100-SSL-H
100
40
138
100
85
9
80
60
0
46
-
1800
1800
1310
Elastic rubber wheels wit...
452776
RE.G2-125-SSL-H
125
50
170
140
110
11
105
73
85
70
-
2300
2300
2300
Elastic rubber wheels wit...
452777
RE.G2-160-SSL-H
160
50
205
140
110
11
105
73
87
70
126
3000
3000
3570
Elastic rubber wheels wit...
452778
RE.G2-200-SSL-H
200
50
250
140
110
11
105
73
87
70
126
3000
5000
4460
Elastic rubber wheels wit...
452781
RE.G2-160-SSF-H
160
50
205
140
110
11
105
73
87
70
126
3000
3000
3570
Elastic rubber wheels wit...
452782
RE.G2-200-SSF-H
200
50
250
140
110
11
105
73
87
70
126
3000
5000
4460
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성