카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 30b - Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), Type A without accessory
Elesa+Ganter
Aluminum Profiles
GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), with or without Accessory
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn30b/gn30b_a.prj},{NB=Winkel, Aluminium GN 30b-454510-A-AW},{PARTNUMBER=GN 30b-454510-A-AW},{SN=45},{SI=42},{LN=45},{LI=41},{N=10},{B1=M8},{B2=-},{H1=9.0},{K=-},{OB=lackiert, weiß},{MAT=Aluminium},{WEIGHT=0.0500},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails},{SX=36.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SN
Nominal dimension
[mm]
SI
Actual dimension
[mm]
LN
Nominal dimension
[mm]
LI
Actual dimension
[mm]
N
[mm]
B1
For screw
ⁿ/ₐ
B2
For screw
ⁿ/ₐ
H1
[mm]
K
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Bracket, Aluminum G...
GN 30b-30308-A-AW
30
28
30
27
8
M6
-
5.5
-
Painted, white
0.0210
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30308-A-AB
30
28
30
27
8
M6
-
5.5
-
Plain finish
0.0210
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30608-A-AW
30
28
60
57
8
M6
-
6.0
-
Painted, white
0.0590
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30608-A-AB
30
28
60
57
8
M6
-
6.0
-
Plain finish
0.0590
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-404010-A-AW
40
38
40
36
10
M8
-
5.5
-
Painted, white
0.0340
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-404010-A-AB
40
38
40
36
10
M8
-
5.5
-
Plain finish
0.0340
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-408010-A-AW
40
36
80
80
10
M8
-
9.0
-
Painted, white
0.1190
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-408010-A-AB
40
36
80
80
10
M8
-
9.0
-
Plain finish
0.1190
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-454510-A-AW
45
42
45
41
10
M8
-
9.0
-
Painted, white
0.0500
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-454510-A-AB
45
42
45
41
10
M8
-
9.0
-
Plain finish
0.0500
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-459010-A-AW
45
42
90
87
10
M8
-
9.5
-
Painted, white
0.1650
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-459010-A-AB
45
42
90
87
10
M8
-
9.5
-
Plain finish
0.1650
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-60608-A-AW
60
56
60
57
8
M6
M8
6.0
30
Painted, white
0.1060
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-60608-A-AB
60
56
60
57
8
M6
M8
6.0
30
Plain finish
0.1060
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-808010-A-AW
80
74
80
76
10
M8
-
8.0
40
Painted, white
0.2250
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-808010-A-AB
80
74
80
76
10
M8
-
8.0
40
Plain finish
0.2250
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-909010-A-AW
90
88
90
86
10
M8
-
9.5
45
Painted, white
0.3580
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-909010-A-AB
90
88
90
86
10
M8
-
9.5
45
Plain finish
0.3580
76169990
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성