카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 22i - Universal Connectors, Zinc Die Casting, for Aluminum Profiles (i-Modular System), Type V with anti-twist protection, Coding C with screw and T-nut
Elesa+Ganter
Aluminum Profiles
GN 22i Zinc Die-Cast Universal Connectors, for Aluminum Profiles (i-Modular System)
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn22i/gn22i.prj},{NB=Universalverbinder, Zink-Druckguss GN 22i-6-V-C-ZZSZ-4},{PARTNUMBER=GN 22i-6-V-C-ZZSZ-4},{N=6},{G=4},{D1=16},{D2= M6},{L1=25.5},{L2=11.5},{M=15},{SW=4},{T=12.7},{AM=8},{KEN=mit Schraube und Nutenstein},{MAT=Zink-Druckguss, verzinkt},{WEIGHT=0.0720},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
L2
≈
[mm]
M
+0,5
[mm]
SW
[mm]
T
+0,5
[mm]
AM
Tightening torque
[Nm]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal Connector, Zinc...
GN 22i-6-V-C-ZZSZ-4
6
4
16
M6
25.5
11.5
15
4
12.7
8
73181900
YES
Universal Connector, Zinc...
GN 22i-8-V-C-ZZSZ-4
8
4
20
M8
33.5
15.5
20
5
16.0
25
73181900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 23b - Automatic Connectors, Steel, for Aluminum Profiles (b-Modular Syst...
Elesa+Ganter
21.06.2024
10901-10 - Parallel connector Ø30 type I
norelem
10.06.2024
Parallel Connector D30 (Set)
FATH
02.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성