카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F2 - Soft polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F2
Powered by
CAD모델 선택
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f2/re_f2.prj},{NB=Soft polyurethane wheels RE.F2-125-RSL},{CODE=452412},{DESCRIPTION=RE.F2-125-RSL},{DB3=2},{DIM01=125},{DIM02=20},{DIM03=47},{DIM04=40},{DIM05=50},{DIM06=14.0},{DIM07=5000},{DIM08=3500},{DIM09=3500},{WEIGHT=810},{X=14.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d3
[mm]
DIM04
l3
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
Static load
[N]
DIM08
Rolling resistance
[N]
DIM09
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Soft polyurethane wheels ...
452411
RE.F2-100-RSL
100
15
32
40
40
10.0
4000
3000
3000
480
Soft polyurethane wheels ...
452412
RE.F2-125-RSL
125
20
47
40
50
14.0
5000
3500
3500
810
Soft polyurethane wheels ...
452413
RE.F2-160-RSL
160
20
47
50
58
14.5
8000
5500
5500
1250
Soft polyurethane wheels ...
452414
RE.F2-200-RSL
200
20
47
50
60
14.5
10000
7000
7000
1850
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성