카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PR-PF - Flush pull handles snap-in assembly
Elesa
GENERAL CATALOGUE
Handles
Flush pull handles
PR-PF
Powered by
CAD모델 선택
{elesa/general_catalogue/04/2_flush_pull_handles/pr_pf/pr_pf.prj},{NB=Flush pull handles snap-in assembly PR.137-PF-C2},{CODE=51958-C2},{DESCRIPTION=PR.137-PF-C2},{DIM01=137},{DIM02=37},{DIM03=19.0},{DIM04=17},{DIM05=17.0},{DIM06=122},{DIM07=128},{DIM08=25},{DIM09=7},{DIM10=1800},{DIM11=500},{WEIGHT=28},{COLOR=0.92,0.42,0.04,0.00},{L=66.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
b1
[mm]
DIM07
b2
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
F1
[N]
DIM11
F2
[N]
WEIGHT
Weight
[g]
Flush pull handles snap-i...
51955-C1
PR.92-PF-C1
92
37
19.0
17
17.0
76
83
25
7
1800
500
19
Flush pull handles snap-i...
51955-C2
PR.92-PF-C2
92
37
19.0
17
17.0
76
83
25
7
1800
500
19
Flush pull handles snap-i...
51955-C3
PR.92-PF-C3
92
37
19.0
17
17.0
76
83
25
7
1800
500
19
Flush pull handles snap-i...
150701-C1
PR.92-PF-AE-V0-C1
92
37
19.0
17
17.0
76
83
25
7
1800
500
19
Flush pull handles snap-i...
151081
PR.92-PF-CLEAN
92
37
19.0
17
17.0
76
83
25
7
1800
500
19
Flush pull handles snap-i...
51958-C1
PR.137-PF-C1
137
37
19.0
17
17.0
122
128
25
7
1800
500
28
Flush pull handles snap-i...
51958-C2
PR.137-PF-C2
137
37
19.0
17
17.0
122
128
25
7
1800
500
28
Flush pull handles snap-i...
51958-C3
PR.137-PF-C3
137
37
19.0
17
17.0
122
128
25
7
1800
500
28
Flush pull handles snap-i...
150711-C1
PR.137-PF-AE-V0-C1
137
37
19.0
17
17.0
122
128
25
7
1800
500
28
Flush pull handles snap-i...
151086
PR.137-PF-CLEAN
137
37
19.0
17
17.0
122
128
25
7
1800
500
28
Flush pull handles snap-i...
51961-C1
PR.189-PF-C1
189
44
23.0
21
21.0
172
177
28
11
1800
500
52
Flush pull handles snap-i...
51961-C2
PR.189-PF-C2
189
44
23.0
21
21.0
172
177
28
11
1800
500
52
Flush pull handles snap-i...
51961-C3
PR.189-PF-C3
189
44
23.0
21
21.0
172
177
28
11
1800
500
52
Flush pull handles snap-i...
150721-C1
PR.189-PF-AE-V0-C1
189
44
23.0
21
21.0
172
177
28
11
1800
500
52
Flush pull handles snap-i...
151091
PR.189-PF-CLEAN
189
44
23.0
21
21.0
172
177
28
11
1800
500
52
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성