LTX-1120-30X - Photoelectric sensor
CONTRINEX
Photoelectric sensor
Standard sensors
Powered by
CAD모델 선택
{contrinex/photoelectric_sensor/standard_sensors/ltx_1120_30x.prj},{NB=LTK-1120-304},{ORDERNO=620-200-306},{TYPE=LTK-1120-304},{PR=Standard sensors},{OPR=Diffuse},{RM=300},{OR=300},{LS=LED, red 660 nm},{H=M12},{HM=Chrome-plated brass},{ER=IP 67},{P=PNP},{O=Dark-on},{I=Standard output},{C=PVC, 2 m, 3 wire},{SV=10...36 VDC},{PO=PNP, Dark-on},{SRT=0},{SA=3/4-turn potentiometer},{SFM=1000},{TR=-25...+55},{R=0},{RP=0},{LI=0},{SDT=0},{LGH=0},{CEPDF=Conformity_1120.pdf},{OMPDF=No},{WG=108.1},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details},{X=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
OPR
Operating principle
ⁿ/ₐ
RM
Range max.
[mm]
OR
Operating range
[mm]
LS
Light source
ⁿ/ₐ
H
Housing size
[mm]
HM
Housing material
ⁿ/ₐ
ER
Enclosure rating
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
O
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
C
Connection
ⁿ/ₐ
SV
Supply voltage
[V]
PO
Polarity + Output
ⁿ/ₐ
SA
Sensitivity adjustment
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
TR
Temperature range
[°C]
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
LTK-1120-301
620-200-301
LTK-1120-301
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
NPN
Light-on
Standard output
PVC, 2 m, 3 wire
10...36 VDC
NPN, Light-on
3/4-turn potentiometer
1000
-25...+55
108.0
85365019
YES
YES
LTK-1120-302
620-200-302
LTK-1120-302
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
NPN
Dark-on
Standard output
PVC, 2 m, 3 wire
10...36 VDC
NPN, Dark-on
3/4-turn potentiometer
1000
-25...+55
110.3
85365019
YES
YES
LTK-1120-303
620-200-305
LTK-1120-303
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
PNP
Light-on
Standard output
PVC, 2 m, 3 wire
10...36 VDC
PNP, Light-on
3/4-turn potentiometer
1000
-25...+55
108.0
85365019
YES
YES
LTK-1120-304
620-200-306
LTK-1120-304
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
PNP
Dark-on
Standard output
PVC, 2 m, 3 wire
10...36 VDC
PNP, Dark-on
3/4-turn potentiometer
1000
-25...+55
108.1
85365019
YES
YES
LTS-1120-301
620-200-303
LTS-1120-301
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
NPN
Light-on
Standard output
M12 4-pin
10...36 VDC
NPN, Light-on
3/4-turn potentiometer
1000
-25...+55
43.0
85365019
YES
YES
LTS-1120-302
620-200-304
LTS-1120-302
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
NPN
Dark-on
Standard output
M12 4-pin
10...36 VDC
NPN, Dark-on
3/4-turn potentiometer
1000
-25...+55
39.1
85365019
YES
YES
LTS-1120-303
620-200-307
LTS-1120-303
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
PNP
Light-on
Standard output
M12 4-pin
10...36 VDC
PNP, Light-on
3/4-turn potentiometer
1000
-25...+55
42.5
85365019
YES
YES
LTS-1120-304
620-200-308
LTS-1120-304
Standard sensors
Diffuse
300
300
LED, red 660 nm
M12
Chrome-plated brass
IP 67
PNP
Dark-on
Standard output
M12 4-pin
10...36 VDC
PNP, Dark-on
3/4-turn potentiometer
1000
-25...+55
43.0
85365019
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성