카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8081 - Flowmeter for the continuous measurement of water
Buerkert
Sensors, Transmitters and Controllers
Flow
Ultrasonic
Powered by
CAD모델 선택
{buerkert/sensorentransmitterundregler/durchfluss/ultraschall/8081.prj},{NB=8081-559869-Ultraschall-Durchflussmessgerät ohne Display},{BUNR=559869},{AUSF=QN 2,5},{DN=20},{MB=0,16 bis 82},{LTA=Außengewinde G 1},{AUSG=PNP-Puls + 4-20 mA Quellmodus},{A1=18.500},{A2=130.000},{A3=14.250},{A4=33.250},{A5=28.500},{A6=24.000},{A7=14.750},{A8=39.600},{B1=47.500},{B2=36.000},{C1=18.500},{C2=66.000},{C3=18.000},{CNSMASSEXACT=0.800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
Model
ⁿ/ₐ
DN
Orifice size
[mm]
MB
Flow range
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
AUSG
Outputs
[mm]
CNSMASSEXACT
Weight
[kg]
8081-560131-Ultrasonic fl...
560131
QN 0,6
15
0.06 up to 20
External thread G 3/4
Pulse, NPN
0.700
8081-560113-Ultrasonic fl...
560113
QN 0,6
15
0.06 up to 20
External thread G 3/4
Pulse, PNP + 4-20 mA as s...
0.700
8081-560612-Ultrasonic fl...
560612
QN 0,6
15
0.06 up to 20
External thread NPT 3/4
Pulse, NPN
0.800
8081-560617-Ultrasonic fl...
560617
QN 0,6
15
0.06 up to 20
External thread NPT 3/4
Pulse, PNP + 4-20 mA as s...
0.700
8081-559865-Ultrasonic fl...
559865
QN 1,5
15
0.1 up to 50
External thread G 3/4
Pulse, NPN
0.700
8081-559868-Ultrasonic fl...
559868
QN 1,5
15
0.1 up to 50
External thread G 3/4
Pulse, PNP + 4-20 mA as s...
0.700
8081-560613-Ultrasonic fl...
560613
QN 1,5
15
0.1 up to 50
External thread NPT 3/4
Pulse, NPN
0.700
8081-560618-Ultrasonic fl...
560618
QN 1,5
15
0.1 up to 50
External thread NPT 3/4
Pulse, PNP + 4-20 mA as s...
0.700
8081-559866-Ultrasonic fl...
559866
QN 2,5
20
0.16 up to 82
External thread G 1
Pulse, NPN
0.800
8081-559869-Ultrasonic fl...
559869
QN 2,5
20
0.16 up to 82
External thread G 1
Pulse, PNP + 4-20 mA as s...
0.800
8081-560614-Ultrasonic fl...
560614
QN 2,5
20
0.16 up to 82
External thread NPT 1
Pulse, NPN
0.800
8081-560619-Ultrasonic fl...
560619
QN 2,5
20
0.16 up to 82
External thread NPT 1
Pulse, PNP + 4-20 mA as s...
0.800
8081-559867-Ultrasonic fl...
559867
QN 3,5
25
0.6 up to 116
External thread G1 1/4
Pulse, NPN
1.500
8081-559870-Ultrasonic fl...
559870
QN 3,5
25
0.6 up to 116
External thread G1 1/4
Pulse, PNP + 4-20 mA as s...
1.500
8081-560615-Ultrasonic fl...
560615
QN 3,5
25
0.6 up to 116
External thread NPT 1 1/4
Pulse, NPN
1.100
8081-560620-Ultrasonic fl...
560620
QN 3,5
25
0.6 up to 116
External thread NPT 1 1/4
Pulse, PNP + 4-20 mA as s...
1.390
8081-560132-Ultrasonic fl...
560132
QN 6,0
25
1 up to 200
External thread G 1 1/4
Pulse, NPN
1.390
8081-560114-Ultrasonic fl...
560114
QN 6,0
25
1 up to 200
External thread G 1 1/4
Pulse, PNP + 4-20 mA as s...
1.500
8081-560616-Ultrasonic fl...
560616
QN 6,0
25
1 up to 200
External thread NPT 1 1/4
Pulse, NPN
1.500
8081-560621-Ultrasonic fl...
560621
QN 6,0
25
1 up to 200
External thread NPT 1 1/4
Pulse, PNP + 4-20 mA as s...
1.350
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성