카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5411 - 3/2-way solenoid valve for pneumatic applications
Buerkert
Pneumatics and Process Interfaces
Pneumatic Valves
General Purpose 3/2 Solenoids
Powered by
CAD모델 선택
{buerkert/pneumatikundprozessschnittstellen/pneumatikventile/32wege/5411.prj},{NB=5411-558284-3/2-Wege-Magnetventil},{BUNR=558284},{AUSF=Standard, ohne Handbetätigung},{PPATH=5411sbl.prj},{WW=C},{DN=6},{LTA=G 1/4},{SG=5},{SPFR=024 / DC},{QNN=900},{DB=1 - 10},{V1=NA38},{EX=},{SE=Gewinde},{HB=HA01},{ELA=MA14},{BS=},{DS=1},{CNSMASSEXACT=0.355}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
Ausführung
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
SG
Coil size
ⁿ/ₐ
SPFR
voltage / frequency V/Hz
[V/Hz]
QNN
QNn-value air
[mm]
DB
Pressure range
[bar]
V1
Variable code
ⁿ/ₐ
EX
Elektr. Connection
ⁿ/ₐ
SE
Plug end
ⁿ/ₐ
HB
Manual override
ⁿ/ₐ
ELA
Cable outlet
ⁿ/ₐ
BS
Besonderheit
[mm]
DS
Discription
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5411-134607-3/2-Way-Pneum...
134607
Standard
C
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-134608-3/2-Way-Pneum...
134608
Standard
C
6
G 1/4
5
024 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-134609-3/2-Way-Pneum...
134609
Standard
C
6
G 1/4
5
110 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-134610-3/2-Way-Pneum...
134610
Standard
C
6
G 1/4
5
230 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-134611-3/2-Way-Pneum...
134611
Standard
D
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-134612-3/2-Way-Pneum...
134612
Standard
D
6
G 1/4
5
024 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.340
5411-134613-3/2-Way-Pneum...
134613
Standard
D
6
G 1/4
5
110 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-134614-3/2-Way-Pneum...
134614
Standard
D
6
G 1/4
5
230 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-298736-3/2-Way-Pneum...
298736
Standard
D
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-322411-3/2-Way-Pneum...
322411
Standard
C
6
NPT 1/4
5
230 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-370371-3/2-Way-Pneum...
370371
Standard
C
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-430579-3/2-Way-Pneum...
430579
Standard, ohne Handbetäti...
C
6
G 1/4
5
110 / 50-60
900
1 - 10
OO
Gewinde
HA01
MA14
1
0.300
5411-443266-3/2-Way-Pneum...
443266
Standard
C
6
G 1/4
5
048 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-443267-3/2-Way-Pneum...
443267
Standard
D
6
G 1/4
5
048 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-444215-3/2-Way-Pneum...
444215
Standard
C
6
G 1/4
5
012 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-550414-3/2-Way-Pneum...
550414
Standard, ohne Handbetäti...
C
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA01
MA14
1
0.300
5411-551284-3/2-Way-Pneum...
551284
Standard
D
6
G 1/4
5
042 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA12
1
0.330
5411-552734-3/2-Way-Pneum...
552734
Standard
C
6
G 1/4
5
042 / 50-60
900
1 - 10
OO
Gewinde
HA17
MA12
1
0.330
5411-553787-3/2-Way-Pneum...
553787
Standard, ohne Handbetäti...
C
6
G 1/4
5
230 / 50-60
900
1 - 10
OO
Gewinde
HA01
MA14
1
0.300
5411-565535-3/2-Way-Pneum...
565535
Standard
C
6
NPT 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-557740-3/2-Way-Pneum...
557740
Standard
C
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA14
1
0.330
5411-292463-3/2-Way-Pneum...
292463
Standard
D
6
NPT 1/4
5
120 / 60
900
1 - 10
NA38
Gewinde
HA17
MA14
1
0.300
5411-309062-3/2-Way-Pneum...
309062
Standard, ohne Handbetäti...
C
6
NPT 1/4
5
024 / DC
900
1 - 10
NA38
Gewinde
HA01
MA14
1
0.300
5411-558284-3/2-Way-Pneum...
558284
Standard, ohne Handbetäti...
C
6
G 1/4
5
024 / DC
900
1 - 10
NA38
Gewinde
HA01
MA14
1
0.355
5411-359232-3/2-Way-Pneum...
359232
Leitungsanschluß nach unt...
D
6
G 1/4
5
024 / DC
900
1 - 10
OO
Gewinde
HA17
MA12
AF07
1
0.330
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성