카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20516 - Fixed diameter cable clamps (Panduit®), PA 6.6, black, high load capacity
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20515, BN 20516 Fixed diameter cable clamps
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20515_20516/bn_20516.prj},{NB=BN 20516 3444796 fixed diameter cable clamp CCH44-S10-M0},{CNSORDERNO=3444796},{BNARTNR=3444796},{BNNORM1=Panduit®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz, hochbelastbar},{B=12.7},{A=11.1},{C=14.2},{D=5.2},{E=2.7},{FSCH=M5},{NRCODE=CCH44-S10-M0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
[mm]
D
[mm]
E
[mm]
FSCH
for screws
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20516 3444792 fixed di...
3444792
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
4.8
10.8
5.2
2.7
M5
CCH19-S10-M0
BN 20516 3444793 fixed di...
3444793
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
6.4
11.7
5.2
2.7
M5
CCH25-S10-M0
BN 20516 3444794 fixed di...
3444794
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
7.9
12.7
5.2
2.7
M5
CCH31-S10-M0
BN 20516 3444795 fixed di...
3444795
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
9.5
13.5
5.2
2.7
M5
CCH38-S10-M0
BN 20516 3444796 fixed di...
3444796
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
11.1
14.2
5.2
2.7
M5
CCH44-S10-M0
BN 20516 3444797 fixed di...
3444797
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
12.7
15.1
5.2
2.7
M5
CCH50-S10-M0
BN 20516 3444799 fixed di...
3444799
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
15.9
16.8
5.2
2.7
M5
CCH62-S10-M0
BN 20516 3444801 fixed di...
3444801
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
19.1
19.9
5.2
2.7
M5
CCH75-S10-D0
BN 20516 3444803 fixed di...
3444803
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
22.2
21.5
5.2
2.7
M5
CCH87-S10-D0
BN 20516 3444805 fixed di...
3444805
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
28.6
24.6
5.2
3.1
M5
CCH112-S10-C0
BN 20516 3444810 fixed di...
3444810
Panduit®
Polyamide PA 6.6
black, high load capacity
12.7
38.1
30.2
5.2
3.1
M5
CCH150-S10-C0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성