카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20319 - Fixed diameter cable clamps, PA 6.6, light gray
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20319, BN 20320 Fixed diameter cable clamps
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20319_20320/bn_20319.prj},{NB=BN 20319 3390098 cable clamp 12.7x2.9},{CNSORDERNO=3390098},{BNARTNR=3390098},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=hellgrau},{B=12.7},{D1=2.9},{D2=M5},{C=1.50},{A=9.1},{D22=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
ⁿ/ₐ
C
[mm]
A
[mm]
BN 20319 3390093 cable cl...
3390093
Polyamide PA 6.6
light gray
9.1
3.3
M5
1.27
8.2
BN 20319 3390094 cable cl...
3390094
Polyamide PA 6.6
light gray
9.1
4.8
M5
1.27
9.6
BN 20319 3390095 cable cl...
3390095
Polyamide PA 6.6
light gray
9.1
6.6
M5
1.27
10.3
BN 20319 3390096 cable cl...
3390096
Polyamide PA 6.6
light gray
9.1
7.8
M5
1.27
10.6
BN 20319 3390097 cable cl...
3390097
Polyamide PA 6.6
light gray
9.2
9.7
M5
1.27
11.9
BN 20319 3390100 cable cl...
3390100
Polyamide PA 6.6
light gray
12.1
9.1
M5
1.50
13.4
BN 20319 3390098 cable cl...
3390098
Polyamide PA 6.6
light gray
12.7
2.9
M5
1.50
9.1
BN 20319 3390099 cable cl...
3390099
Polyamide PA 6.6
light gray
12.7
5.9
M5
1.50
11.4
BN 20319 3390107 cable cl...
3390107
Polyamide PA 6.6
light gray
12.7
7.6
M4
1.27
10.6
BN 20319 3390101 cable cl...
3390101
Polyamide PA 6.6
light gray
12.7
12.2
M5
1.50
15.0
BN 20319 3390102 cable cl...
3390102
Polyamide PA 6.6
light gray
12.7
13.8
M5
1.50
15.8
BN 20319 3390104 cable cl...
3390104
Polyamide PA 6.6
light gray
12.7
18.6
M5
1.50
19.8
BN 20319 3390105 cable cl...
3390105
Polyamide PA 6.6
light gray
12.7
21.8
M5
1.50
21.4
BN 20319 3390106 cable cl...
3390106
Polyamide PA 6.6
light gray
12.7
27.9
M5
1.50
24.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성