카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1013 - Slotted cheese head thread cutting screws (DIN 7513 B), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.30 Self-cutting screws for metal
BN 1013 Slotted cheese head thread cutting screws type B, with metric thread
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_200/01_200_200_30/bn_1013/bn_1013.prj},{NB=BN 1013 1380737 slotted cheese head thread cutting screw BE M3x16},{CNSORDERNO=1380737},{BNARTNR=1380737},{BNNORM1=DIN 7513 B},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau },{FORM=BE},{D=3.000},{P=0.500},{L=16.000},{A=1.000},{DK=5.500},{K=2.000},{N=0.800},{R=0.100},{T=0.850},{X=1.250},{BOHRDURCHMESS=2.7 H11}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
BOHRDURCHMESS
[mm]
BN 1013 1380621 slotted c...
1380621
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
2.500
1.948
0.450
6.000
4.500
1.600
0.600
0.700
2.2 H11
BN 1013 1380648 slotted c...
1380648
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
2.500
1.948
0.450
8.000
4.500
1.600
0.600
0.700
2.2 H11
BN 1013 1380699 slotted c...
1380699
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
3.000
2.387
0.500
6.000
5.500
2.000
0.800
0.850
2.7 H11
BN 1013 1380710 slotted c...
1380710
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
3.000
2.387
0.500
10.000
5.500
2.000
0.800
0.850
2.7 H11
BN 1013 1380729 slotted c...
1380729
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
3.000
2.387
0.500
12.000
5.500
2.000
0.800
0.850
2.7 H11
BN 1013 1380737 slotted c...
1380737
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
3.000
2.387
0.500
16.000
5.500
2.000
0.800
0.850
2.7 H11
BN 1013 1380753 slotted c...
1380753
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
3.000
2.387
0.500
25.000
5.500
2.000
0.800
0.850
2.7 H11
BN 1013 1380796 slotted c...
1380796
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
4.000
3.141
0.700
10.000
7.000
2.600
1.200
1.100
3.6 H11
BN 1013 1380818 slotted c...
1380818
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
4.000
3.141
0.700
12.000
7.000
2.600
1.200
1.100
3.6 H11
BN 1013 1380834 slotted c...
1380834
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
4.000
3.141
0.700
20.000
7.000
2.600
1.200
1.100
3.6 H11
BN 1013 1380842 slotted c...
1380842
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
4.000
3.141
0.700
25.000
7.000
2.600
1.200
1.100
3.6 H11
BN 1013 1380877 slotted c...
1380877
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
5.000
4.019
0.800
10.000
8.500
3.300
1.200
1.300
4.5 H11
BN 1013 1380966 slotted c...
1380966
DIN 7513 B
Steel, case hardened 450 ...
zinc plated blue
6.000
4.773
1.000
16.000
10.000
3.900
1.600
1.600
5.5 H11
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성