카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20555 - Wire clips for low pressure (MIKALOR AAL), spring steel W1, zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 20555 Wire clips for low pressure
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_500/01_100_500_20/bn_20555/bn_20555.prj},{NB=BN 20555 3510297 wire clips 11.6-12.311.6},{CNSORDERNO=3510297},{BNARTNR=3510297},{BNNORM1=MIKALOR AAL},{CNSMAT=Federstahl W1},{BNMAT=Federstahl W1},{BNSURFACE=verzinkt},{FS=11.6-12.3},{D1X=[11.6:12.3]},{D1=11.6},{D2=12.3},{D3=11.9},{D4=10.8},{R1=16.400},{R2=12.400},{H=7.300},{S=1.500},{XX=5.682}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FS
For tube-diameter d1
ⁿ/ₐ
D2
d1 max.
ⁿ/ₐ
D3
d1 ideal
ⁿ/ₐ
D4
d1 +/-0.3 unmounted
ⁿ/ₐ
R1
[mm]
R2
[mm]
H
max.
[mm]
S
Diameter
[mm]
BN 20555 3510288 wire cli...
3510288
MIKALOR AAL
Spring steel W1
zinc plated
7.3-7.8
7.8
7.6
6.8
10.700
8.200
5.500
1.000
BN 20555 3510289 wire cli...
3510289
MIKALOR AAL
Spring steel W1
zinc plated
7.8-8.3
8.3
8.1
7.35
10.700
8.300
5.500
1.000
BN 20555 3510290 wire cli...
3510290
MIKALOR AAL
Spring steel W1
zinc plated
8.3-8.8
8.8
8.6
7.8
11.300
8.300
5.500
1.000
BN 20555 3510291 wire cli...
3510291
MIKALOR AAL
Spring steel W1
zinc plated
8.8-9.3
9.3
9.1
8.27
11.000
9.000
5.500
1.000
BN 20555 3510292 wire cli...
3510292
MIKALOR AAL
Spring steel W1
zinc plated
9.3-9.9
9.9
9.6
8.72
11.800
9.000
5.500
1.000
BN 20555 3510294 wire cli...
3510294
MIKALOR AAL
Spring steel W1
zinc plated
9.8-10.4
10.4
10.1
9.18
13.500
10.500
6.300
1.200
BN 20555 3510295 wire cli...
3510295
MIKALOR AAL
Spring steel W1
zinc plated
10.4-11
11
10.7
9.72
14.800
11.400
6.300
1.200
BN 20555 3510296 wire cli...
3510296
MIKALOR AAL
Spring steel W1
zinc plated
11-11.6
11.6
11.3
10.27
14.800
11.900
6.300
1.200
BN 20555 3510297 wire cli...
3510297
MIKALOR AAL
Spring steel W1
zinc plated
11.6-12.3
12.3
11.9
10.8
16.400
12.400
7.300
1.500
BN 20555 3510298 wire cli...
3510298
MIKALOR AAL
Spring steel W1
zinc plated
12.1-13.1
13.1
12.8
11.2
17.200
13.700
7.300
1.500
BN 20555 3510299 wire cli...
3510299
MIKALOR AAL
Spring steel W1
zinc plated
12.9-13.6
13.6
13.3
12.1
17.000
14.000
7.300
1.500
BN 20555 3510300 wire cli...
3510300
MIKALOR AAL
Spring steel W1
zinc plated
13.6-14.4
14.4
14
12.7
18.000
14.500
7.300
1.500
BN 20555 3510301 wire cli...
3510301
MIKALOR AAL
Spring steel W1
zinc plated
14.4-15.1
15.1
14.8
13.4
19.600
16.000
8.400
1.800
BN 20555 3510302 wire cli...
3510302
MIKALOR AAL
Spring steel W1
zinc plated
14.8-15.9
15.9
15.6
14.1
21.000
16.400
8.400
1.800
BN 20555 3510303 wire cli...
3510303
MIKALOR AAL
Spring steel W1
zinc plated
15.9-16.8
16.8
16.4
14.9
22.000
16.600
8.400
1.800
BN 20555 3510304 wire cli...
3510304
MIKALOR AAL
Spring steel W1
zinc plated
16.8-17.7
17.7
17.3
15.7
21.300
16.500
8.400
1.800
BN 20555 3510305 wire cli...
3510305
MIKALOR AAL
Spring steel W1
zinc plated
17.7-18.7
18.7
18.2
16.5
22.700
17.700
9.900
2.000
BN 20555 3510306 wire cli...
3510306
MIKALOR AAL
Spring steel W1
zinc plated
18.7-19.6
19.6
19.2
17.4
23.300
18.000
9.900
2.000
BN 20555 3510307 wire cli...
3510307
MIKALOR AAL
Spring steel W1
zinc plated
19.6-20.5
20.5
20.2
18.3
24.000
18.500
9.900
2.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성