카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EBU-7 - Steel extractable bush
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-7 Steel extractable bush
Powered by
CAD모델 선택
{berger_tools/pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ebu_7/ebu7.prj},{NB=EBU-7- 32 x 60(M)},{ARTNR=DBS32-60-26},{IDNR=},{TYP=EBU-7},{TOLLERANZA=+0.008/+0.012},{D=32.000},{T=M},{D1=45},{D3=53},{ESECUZIONE=Temperato per induzione, rettificato, lappato},{MATERIALE=UNI 16 Ni CR 4},{DUREZZA=HRC 60-62},{DX=30,32},{A=31.2},{B=38.7},{N=3},{VITI=M8x20},{LC=44},{LM=60},{LL=90},{D2C=45},{D2M=48},{D2L=48},{L1C=29},{L1M=26},{L1L=26}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TOLLERANZA
Tolerance D
[mm]
D
[mm]
T
Type
ⁿ/ₐ
L
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
A
Encumbered
[mm]
B
Encumbered
[mm]
N
clamps
ⁿ/ₐ
VITI
Screws for fixing hole
ⁿ/ₐ
EBU-7- 18 x 33
DBS18-31-18
EBU-7
+0.006/+0.010
18.000
C
33
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 19 x 33
DBS19-31-18
EBU-7
+0.006/+0.010
19.000
C
33
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 18 x 50
DBS18-50-18
EBU-7
+0.006/+0.010
18.000
M
50
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 19 x 50
DBS19-50-18
EBU-7
+0.006/+0.010
19.000
M
50
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 18 x 60
DBS18-60-23
EBU-7
+0.006/+0.010
18.000
L
60
28
29
34
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 19 x 60
DBS19-60-23
EBU-7
+0.006/+0.010
19.000
L
60
28
29
34
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
21.7
29.2
3
M8x20
EBU-7- 24 x 37
DBS24-37-22
EBU-7
+0.006/+0.010
24.000
C
37
38
38
44
22
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 25 x 37
DBS25-37-22
EBU-7
+0.006/+0.010
25.000
C
37
38
38
44
22
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 24 x 55
DBS24-55-23
EBU-7
+0.006/+0.010
24.000
M
55
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 25 x 55
DBS25-55-23
EBU-7
+0.006/+0.010
25.000
M
55
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 24 x 80
DBS24-80-23
EBU-7
+0.006/+0.010
24.000
L
80
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 25 x 80
DBS25-80-23
EBU-7
+0.006/+0.010
25.000
L
80
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
26.7
34.2
3
M8x20
EBU-7- 30 x 44
DBS30-44-29
EBU-7
+0.008/+0.012
30.000
C
44
45
45
53
29
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 32 x 44
DBS32-44-29
EBU-7
+0.008/+0.012
32.000
C
44
45
45
53
29
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 30 x 60
DBS30-60-26
EBU-7
+0.008/+0.012
30.000
M
60
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 32 x 60
DBS32-60-26
EBU-7
+0.008/+0.012
32.000
M
60
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 30 x 90
DBS30-90-26
EBU-7
+0.008/+0.012
30.000
L
90
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 32 x 90
DBS32-90-26
EBU-7
+0.008/+0.012
32.000
L
90
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
31.2
38.7
3
M8x20
EBU-7- 40 x 52
DBS40-52-37
EBU-7
+0.008/+0.012
40.000
C
52
54
55
63
37
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 42 x 52
DBS42-52-37
EBU-7
+0.008/+0.012
42.000
C
52
54
55
63
37
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 40 x 67
DBS40-67-30
EBU-7
+0.008/+0.012
40.000
M
67
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 42 x 67
DBS42-67-30
EBU-7
+0.008/+0.012
42.000
M
67
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 40 x 100
DBS40-100-30
EBU-7
+0.008/+0.012
40.000
L
100
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 42 x 100
DBS42-100-30
EBU-7
+0.008/+0.012
42.000
L
100
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
36.2
43.7
3
M8x20
EBU-7- 50 x 62
DBS50-62-47
EBU-7
+0.008/+0.012
50.000
C
62
65
70
79
47
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62
44.2
51.7
3
M8x20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성