카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EZP-1H - Bushes for mould centring
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EZP-1H Bushes for mould centring
Powered by
CAD모델 선택
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ezp_1h/ezp_1h.prj},{NB=EZP-1H- 30 x 140},{ARTNR=EZP-1H 30X140},{IDNR=},{TYP=EZP-1H},{D3=30},{D1=25},{D2=17},{L=140.000},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{L1=13},{LX=40,60,80,100,120,140,160,180,200,240}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D3
[mm]
D1
[mm]
D2
[mm]
L
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
L1
[mm]
EZP-1H- 20 x 30
EZP-1H 20X30
EZP-1H
20
16
11
30.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 40
EZP-1H 20X40
EZP-1H
20
16
11
40.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 60
EZP-1H 20X60
EZP-1H
20
16
11
60.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 80
EZP-1H 20X80
EZP-1H
20
16
11
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 100
EZP-1H 20X100
EZP-1H
20
16
11
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 120
EZP-1H 20X120
EZP-1H
20
16
11
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 140
EZP-1H 20X140
EZP-1H
20
16
11
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 20 x 160
EZP-1H 20X160
EZP-1H
20
16
11
160.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 30
EZP-1H 26X30
EZP-1H
26
21
11
30.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 40
EZP-1H 26X40
EZP-1H
26
21
11
40.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 60
EZP-1H 26X60
EZP-1H
26
21
11
60.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 80
EZP-1H 26X80
EZP-1H
26
21
11
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 100
EZP-1H 26X100
EZP-1H
26
21
11
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 120
EZP-1H 26X120
EZP-1H
26
21
11
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 140
EZP-1H 26X140
EZP-1H
26
21
11
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 160
EZP-1H 26X160
EZP-1H
26
21
11
160.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 26 x 180
EZP-1H 26X180
EZP-1H
26
21
11
180.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 40
EZP-1H 30X40
EZP-1H
30
25
17
40.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 60
EZP-1H 30X60
EZP-1H
30
25
17
60.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 80
EZP-1H 30X80
EZP-1H
30
25
17
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 100
EZP-1H 30X100
EZP-1H
30
25
17
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 120
EZP-1H 30X120
EZP-1H
30
25
17
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 140
EZP-1H 30X140
EZP-1H
30
25
17
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 160
EZP-1H 30X160
EZP-1H
30
25
17
160.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
EZP-1H- 30 x 180
EZP-1H 30X180
EZP-1H
30
25
17
180.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EZP-1H - Bushes for mould centring
Pedrotti
29.09.2021
PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST...
VOSS
13.03.2024
B11M - Guide bush with collar
ENS
11.06.2020
EZP-1 - Bushes for mould centring
Berger Tools
08.11.2018
DU Bushes mm - Bushes mm
GGB
13.03.2024
EBU-1SH - Ringed enhanced lead bush
Berger Tools
08.11.2018
PF 12 SKIVE - Swage Ferules; Swaged ferrule for SAE 100 R2A / R2AT EN 853 2...
VOSS
13.03.2024
B0058 - Bushes tapered
Blohm
03.06.2024
GAR-FIL Bushes mm - Bushes mm
GGB
13.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성