카탈로그: BEA Ingranaggi
생성됨: 04.12.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPC-10 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPC
Powered by
CAD모델 선택
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spc/v_belt_pulleys_for_tl_spc_10.prj},{NB=TC100400},{DESCRIPTION=SPC 400 10},{CNSORDERNO=TC100400},{GROOVE=10},{DP=400},{DE=410},{TYPE=6},{TAPERBUSH=5050},{HM=125},{DM=267},{DI=344},{E=70},{F=264},{L=127},{R=68.5},{S=68.5},{KG=92.00},{TYPE1=SPC}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TC100250
SPC 250 10
TC100250
10
250
260
3
4040
100
0
194
0
264
102
81.0
81.0
35.50
TC100280
SPC 280 10
TC100280
10
280
290
3
4040
100
0
224
0
264
102
81.0
81.0
45.50
TC100300
SPC 300 10
TC100300
10
300
310
3
4545
110
0
244
0
264
114
75.0
75.0
57.90
TC100315
SPC 315 10
TC100315
10
315
325
3
4545
110
0
259
0
264
114
75.0
75.0
60.00
TC100335
SPC 335 10
TC100335
10
335
345
3
4545
110
0
279
0
264
114
75.0
75.0
70.00
TC100355
SPC 355 10
TC100355
10
355
365
3
4545
110
0
299
0
264
114
75.0
75.0
80.00
TC100400
SPC 400 10
TC100400
10
400
410
6
5050
125
267
344
70
264
127
68.5
68.5
92.00
TC100450
SPC 450 10
TC100450
10
450
460
5
5050
125
267
394
0
264
127
68.5
68.5
100.90
TC100500
SPC 500 10
TC100500
10
500
510
5
5050
125
267
444
0
264
127
68.5
68.5
114.00
TC100560
SPC 560 10
TC100560
10
560
570
5
5050
125
267
504
0
264
127
68.5
68.5
111.00
TC100630
SPC 630 10
TC100630
10
630
640
5
5050
125
267
574
0
264
127
68.5
68.5
128.00
TC100710
SPC 710 10
TC100710
10
710
720
5
5050
125
267
654
0
264
127
68.5
68.5
140.00
TC100800
SPC 800 10
TC100800
10
800
810
5
5050
125
267
737
0
264
127
68.5
68.5
177.00
TC101000
SPC1000 10
TC101000
10
1000
1010
5
5050
125
267
937
0
264
127
68.5
68.5
222.00
TC101250
SPC1250 10
TC101250
10
1250
1260
5
5050
125
267
1187
0
264
127
68.5
68.5
298.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
V-belt pulleys for taper bush SPC-8 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 5050 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 4040 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 4545 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 14M-170 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성