Imperial - IP Flange - Round Contact Seal - Imperial 3 & 4 Bolt Round Flange Bearings
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD모델 선택
{baldor/dodge/bearings/imperial/f4r_ip_ci_asmtab.prj},{NB=069612},{SS=3},{SS1=3.000000},{PN=069612},{DESCRIPTION=F4R-IP-300R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3-1/2},{A1=3.5000000},{B=9-1/4},{B1=9.2500000},{C=3-13/16},{C1=3.8125000},{D=5-9/16},{D1=5.5625000},{DD=7-7/8},{DD1=7.8750000},{E=2-25/64},{E1=2.390625},{F=3/4},{F1=0.7500000},{H=3/4},{H1=0.7500000},{J=6-1/4},{J1=6.2500000},{L=4-9/32},{L1=4.2812500},{P=5/16},{P1=0.312500},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{BORE=5.1181},{PPATH=f4r_ip_hci_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SS
Shaft Size
[인치]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[인치]
B
[인치]
C
[인치]
D
[인치]
DD
[인치]
E
[인치]
F
Bolt Diameter
[인치]
H
[인치]
J
[인치]
L
[인치]
P
[인치]
X
Total Expansion
[인치]
Y
[인치]
Z
[인치]
069592
1-1/8
069592
F3R-IP-102R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069593
1-3/16
069593
F3R-IP-103R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069594
1-1/4
069594
F3R-IP-104R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069595
1-3/8
069595
F3R-IP-106R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069596
1-7/16
069596
F3R-IP-107R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069597
1-1/2
069597
F3R-IP-108R
Non-Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069598
1-5/8
069598
F4R-IP-110R
Non-Expansion Type
Contact Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069599
1-11/16
069599
F4R-IP-111R
Non-Expansion Type
Contact Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069600
1-3/4
069600
F4R-IP-112R
Non-Expansion Type
Contact Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069601
1-7/8
069601
F4R-IP-114R
Non-Expansion Type
Contact Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069602
1-15/16
069602
F4R-IP-115R
Non-Expansion Type
Contact Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069603
2
069603
F4R-IP-200R
Non-Expansion Type
Contact Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069604
2-3/16
069604
F4R-IP-203R
Non-Expansion Type
Contact Seal
3-1/32
7-3/8
3-11/32
4-1/2
6-3/8
2-3/64
5/8
9/16
4-7/8
3-1/2
5/16
1/4
0.025
2-19/32
069605
2-1/4
069605
F4R-IP-204R
Non-Expansion Type
Contact Seal
3-1/32
7-3/8
3-11/32
4-1/2
6-3/8
2-3/64
5/8
9/16
4-7/8
3-1/2
5/16
1/4
0.025
2-19/32
069606
2-3/8
069606
F4R-IP-206R
Non-Expansion Type
Contact Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069607
2-7/16
069607
F4R-IP-207R
Non-Expansion Type
Contact Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069608
2-1/2
069608
F4R-IP-208R
Non-Expansion Type
Contact Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069609
2-11/16
069609
F4R-IP-211R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069610
2-3/4
069610
F4R-IP-212R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069611
2-15/16
069611
F4R-IP-215R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069612
3
069612
F4R-IP-300R
Non-Expansion Type
Contact Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069630
1-1/8
069630
F3R-IP-102RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069631
1-3/16
069631
F3R-IP-103RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069632
1-1/4
069632
F3R-IP-104RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069633
1-3/8
069633
F3R-IP-106RE
Expansion Type
Contact Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성