카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110DK-**xM** - Self-aligning pad with flat-faced ball
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Accessories
Powered by
CAD모델 선택
{amf/blksp/7110_zubehoer/amf7110dk.prj},{NB=AMF374462_0},{BESTNR=374462},{ARTNR=7110DKX-8xM8},{PG=7},{GR=M 8},{G=M8},{W=0},{NDG=8},{L=8},{H=13},{I=13},{K=7.2},{SW=11},{BS=10},{MD=25},{GEW=13},{D=10.000},{V=11.200},{V1=9.000},{X=3.500},{SWL=5.000},{D1=6.000},{L1=5.000},{CTN=73181595},{EAN=4020772374464},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
PG
Product category
ⁿ/ₐ
GR
Size
ⁿ/ₐ
G
Thread
[mm]
L
[mm]
H
[mm]
I
[mm]
K
[mm]
SW
Width across flats
[mm]
BS
max. load static
[kN]
MD
Tightening torque max.
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
77446
77446
7110DK-12xM12
10
M 12
M 12
12
18
20
10.5
17
25
82
43
73181595
4020772077440
yes
no
14.06.2023
yes
77453
77453
7110DK-16xM16
10
M 16
M16
16
27
30
20.0
27
90
206
150
73181595
4020772077457
yes
no
14.06.2023
yes
76059
76059
7110DK-20xM20
10
M 20
M20
20
35
50
34.5
41
165
407
486
73181595
4020772076054
yes
no
14.06.2023
yes
374462
374462
7110DKX-8xM8
7
M 8
M8
8
13
13
7.2
11
10
25
13
73181595
4020772374464
yes
no
14.06.2023
yes
568020
568020
7110DKX-10xM10
7
M 10
M10
10
18
20
10.5
17
25
46
40
73181595
4020772529253
yes
no
14.06.2023
yes
73734
73734
7110DKX-12xM12
7
M 12
M12
12
18
20
10.5
17
25
82
43
73181595
4020772073732
yes
no
14.06.2023
yes
73742
73742
7110DKX-16xM16
7
M 16
M16
16
27
30
20.0
27
90
206
150
73181595
4020772073749
yes
no
14.06.2023
yes
73759
73759
7110DKX-20xM20
7
M 20
M20
20
35
50
34.5
41
165
407
486
73181595
4020772073756
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성