您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0321 - Spring plungers with slot and ball, LONG-LOK secured, steel
KIPP
OPERATING PARTS | STANDARD
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03001.prj},{NB=K0321.203_0},{D1=1.5},{L=7},{L1=4},{H=0.4},{N=0.4},{F1=5},{F2=7},{DREHMOMENTEIN=0.10},{DREHMOMENTAUS=0.07},{GEW=0.0003},{EAN=4059245223480},{TYP=1},{TYP1=1},{TYP2=1},{TYP3=1},{NDM=3.000},{XJ=3.000},{NDM1=0.0000},{XA=1.0},{XB=0.4},{XC=1.9},{XD=0.5},{XE=1.0},{XF=6.2},{XG=0.45},{XH=4.0},{XI=0.45},{BESTKIPP=K0321.203},{MATERIAL=Stahl},{AUS=verstärkte Federkraft},{D=M 3},{L2=ca. zwei Gewindegänge},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0321.03
K0321.03
Steel
Standard spring force
M 3
1.5
7
4
approx. two thread dials
0.4
0.4
2
3
0.10
0.07
0.0002
Yes
73181520
4059245840670
98% Warenverfügbarkeit. N...
31.12.2099
K0321.04
K0321.04
Steel
Standard spring force
M 4
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0004
Yes
73181520
4059245840687
98% Warenverfügbarkeit. N...
31.12.2099
K0321.05
K0321.05
Steel
Standard spring force
M 5
3.0
12
6
approx. two thread dials
0.9
0.8
6
11
0.12
0.08
0.0009
Yes
73181520
4059245840694
98% Warenverfügbarkeit. N...
31.12.2099
K0321.06
K0321.06
Steel
Standard spring force
M 6
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0017
Yes
73181520
4059245840700
98% Warenverfügbarkeit. N...
31.12.2099
K0321.08
K0321.08
Steel
Standard spring force
M 8
5.0
16
8
approx. two thread dials
1.5
1.2
15
30
1.09
0.37
0.0035
Yes
73181520
4059245223442
98% Warenverfügbarkeit. N...
31.12.2099
K0321.10
K0321.10
Steel
Standard spring force
M 10
6.0
19
9
approx. two thread dials
2.0
1.6
20
40
1.36
0.62
0.0065
Yes
73181520
4059245840724
98% Warenverfügbarkeit. N...
31.12.2099
K0321.12
K0321.12
Steel
Standard spring force
M 12
8.0
22
10
approx. two thread dials
2.5
2.0
30
55
2.03
1.36
0.0103
Yes
73181520
4059245840731
98% Warenverfügbarkeit. N...
31.12.2099
K0321.16
K0321.16
Steel
Standard spring force
M 16
10.0
24
14
approx. two thread dials
3.5
2.5
65
125
3.95
2.95
0.0221
Yes
73181520
4059245223473
98% Warenverfügbarkeit. N...
31.12.2099
K0321.203
K0321.203
Steel
strong spring force
M 3
1.5
7
4
approx. two thread dials
0.4
0.4
5
7
0.10
0.07
0.0003
Yes
73181520
4059245223480
98% Warenverfügbarkeit. N...
31.12.2099
K0321.204
K0321.204
Steel
strong spring force
M 4
2.5
9
5
approx. two thread dials
0.8
0.6
12
22
0.18
0.12
0.0004
Yes
73181520
4059245840762
98% Warenverfügbarkeit. N...
31.12.2099
K0321.205
K0321.205
Steel
strong spring force
M 5
3.0
12
6
approx. two thread dials
0.9
0.8
19
30
0.12
0.08
0.0009
Yes
73181520
4059245840779
98% Warenverfügbarkeit. N...
31.12.2099
K0321.206
K0321.206
Steel
strong spring force
M 6
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0009
Yes
73181520
4059245840786
98% Warenverfügbarkeit. N...
31.12.2099
K0321.208
K0321.208
Steel
strong spring force
M 8
5.0
16
8
approx. two thread dials
1.5
1.2
47
73
1.09
0.37
0.0036
Yes
73181520
4059245840793
98% Warenverfügbarkeit. N...
31.12.2099
K0321.210
K0321.210
Steel
strong spring force
M 10
6.0
19
9
approx. two thread dials
2.0
1.6
66
100
1.36
0.62
0.0068
Yes
73181520
4059245840809
98% Warenverfügbarkeit. N...
31.12.2099
K0321.212
K0321.212
Steel
strong spring force
M 12
8.0
22
10
approx. two thread dials
2.5
2.0
66
120
2.03
1.36
0.0109
Yes
73181520
4059245223534
98% Warenverfügbarkeit. N...
31.12.2099
K0321.216
K0321.216
Steel
strong spring force
M 16
10.0
24
14
approx. two thread dials
3.5
2.5
90
180
3.95
2.95
0.0231
Yes
73181520
4059245223541
98% Warenverfügbarkeit. N...
31.12.2099
K0321.2A5
K0321.2A5
Steel
strong spring force
1/2-13
8.0
22
10
approx. two thread dials
2.5
2.0
66
120
2.03
1.36
0.0126
Yes
73181520
4059245840830
98% Warenverfügbarkeit. N...
31.12.2099
K0321.2A6
K0321.2A6
Steel
strong spring force
5/8-11
10.0
24
14
approx. two thread dials
3.5
2.5
90
180
3.95
2.95
0.0219
Yes
73181520
4059245349586
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表