目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
018 - Rack quality 8 straight toothing drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 8
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita8/q8_senza_fori_rz.prj},{NB=CRAT 018 040 100},{CODICE=018 040 100},{MAT=C45 + Induction Hardening},{MODULO=4.0},{L1=1005.31},{Z=80},{B=40},{H=40},{HO=36.0},{PE=0.060},{W=11.35},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 018 025 050
018 025 050
C45 + Induction Hardening
2.0
502.65
80
25
25
23.0
0.060
2.30
CRAT 018 025 100
018 025 100
C45 + Induction Hardening
2.0
1005.31
160
25
25
23.0
0.060
4.55
CRAT 018 025 150
018 025 150
C45 + Induction Hardening
2.0
1501.68
239
25
25
23.0
0.078
6.80
CRAT 018 025 200
018 025 200
C45 + Induction Hardening
2.0
2010.62
320
25
25
23.0
0.078
9.05
CRAT 018 025 051
018 025 051
C45 + Induction Hardening
2.5
502.65
64
25
25
22.5
0.060
2.25
CRAT 018 025 101
018 025 101
C45 + Induction Hardening
2.5
1005.31
128
25
25
22.5
0.060
4.45
CRAT 018 025 151
018 025 151
C45 + Induction Hardening
2.5
1500.11
191
25
25
22.5
0.078
6.65
CRAT 018 025 201
018 025 201
C45 + Induction Hardening
2.5
2002.77
255
25
25
22.5
0.078
8.85
CRAT 018 030 500
018 030 500
C45 + Induction Hardening
3.0
508.94
54
30
30
27.0
0.060
3.20
CRAT 018 030 100
018 030 100
C45 + Induction Hardening
3.0
1017.88
108
30
30
27.0
0.060
6.40
CRAT 018 030 151
018 030 151
C45 + Induction Hardening
3.0
1507.96
160
30
30
27.0
0.078
9.55
CRAT 018 030 200
018 030 200
C45 + Induction Hardening
3.0
2035.75
216
30
30
27.0
0.078
12.75
CRAT 018 040 500
018 040 500
C45 + Induction Hardening
4.0
502.65
40
40
40
36.0
0.060
5.70
CRAT 018 040 100
018 040 100
C45 + Induction Hardening
4.0
1005.31
80
40
40
36.0
0.060
11.35
CRAT 018 040 150
018 040 150
C45 + Induction Hardening
4.0
1507.96
120
40
40
36.0
0.078
17.00
CRAT 018 040 200
018 040 200
C45 + Induction Hardening
4.0
2010.62
160
40
40
36.0
0.078
22.65
CRAT 018 050 050
018 050 050
C45 + Induction Hardening
5.0
502.65
32
50
50
45.0
0.060
8.85
CRAT 018 050 100
018 050 100
C45 + Induction Hardening
5.0
1005.31
64
50
50
45.0
0.060
17.70
CRAT 018 050 150
018 050 150
C45 + Induction Hardening
5.0
1507.96
96
50
50
45.0
0.078
26.50
CRAT 018 050 200
018 050 200
C45 + Induction Hardening
5.0
2010.62
128
50
50
45.0
0.078
35.35
CRAT 018 060 050
018 060 050
C45 + Induction Hardening
6.0
508.94
27
60
60
54.0
0.060
12.75
CRAT 018 060 100
018 060 100
C45 + Induction Hardening
6.0
1017.88
54
60
60
54.0
0.060
25.45
CRAT 018 060 150
018 060 150
C45 + Induction Hardening
6.0
1507.96
80
60
60
54.0
0.078
38.20
CRAT 018 060 200
018 060 200
C45 + Induction Hardening
6.0
2035.75
108
60
60
54.0
0.078
50.90
CRAT 018 080 100
018 080 100
C45 + Induction Hardening
8.0
1005.31
40
80
80
72.0
0.060
45.25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表