目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT70-LB - Foot Mounting Side End Angles
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard Type
CJT70
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_type/cjt70/cjt70lb_asmtab.prj},{NB=CJT70-LB125A0B-ABD-20(0)},{IDNR=},{PACKING=},{NN=CJT70},{MOUNT=LB : Foot Mounting Side End Angles},{CB=125},{RT=A},{STROKE=0},{POSITION=0},{LOC=B},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=2000},{OPDRW=8.9},{PPATH=../cjt_70_140/cjt_70_lb_asmtpl.prj},{F=24.000},{G=67.000},{H=78.000},{J=51.000},{P=23.000},{E=45.000},{STROKEMIN=450.000},{Q=168.000},{RC=1},{U=M 24x1.5},{M=134.000},{L=63.000},{T=15.000},{N=23.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{CC=26.000},{V=66.000},{AA=0.25},{OSP=0.48~18m/min}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NN
Project name
ⁿ/ₐ
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
[mm]
W
Approx. weight
[kg]
CJT70-LB32B0B-ABD-20
CJT70
LB : Foot Mounting Side E...
32
3.9
CJT70-LB40A0H-ABD-20
CJT70
LB : Foot Mounting Side E...
40
4.9
CJT70-LB50A0H-ABD-20
CJT70
LB : Foot Mounting Side E...
50
8.1
CJT70-LB63A0H-ABD-20
CJT70
LB : Foot Mounting Side E...
63
12.4
CJT70-LB80A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
80
19.1
CJT70-LB100A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
100
32.1
CJT70-LB125A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
125
62.5
CJT70-LB140A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
140
83.5
CJT70-LB150A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
150
101.0
CJT70-LB160A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
160
115.2
CJT70-LB180A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
180
159.1
CJT70-LB200A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
200
199.0
CJT70-LB220A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
220
295.0
CJT70-LB250A0B-ABD-20
CJT70
LB : Foot Mounting Side E...
250
416.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表