目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT35L-TA - Rod Trunnion
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard hydraulic cylinder with proximity switch
CJT35L
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_cyl_with_switch/cjt35l/cjt35l_ta_asmtab.prj},{NB=CJT35L-TA50S25B-ABDX10-30(0)},{IDNR=},{PACKING=},{NN=CJT35L},{MOUNT=TA : Rod Trunnion},{CB=50},{RT=Special type},{STROKE=25},{POSITION=0},{LOC=B},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPPS=X1},{OPNPS=0},{OPDC=},{OPLN=},{OPREA=},{MAXS=1200},{OPDRW=1.5},{FEL=5.000},{O=18.000},{TCD=13.500},{PPATH=../../standard_type/cjt35/cjt35_ta_asmtpl.prj},{TRS=Top},{A=22},{OSP=0.48~18m/min},{STROKEX=0},{STROKEMIN=100},{POSMIN=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
[mm]
RT
Rod Type
ⁿ/ₐ
W
Approx. weight
[kg]
CJT35L-TA32S25B-ABDX10-30
TA : Rod Trunnion
32
Special type
1.3
CJT35L-TA40S25B-ABDX10-30
TA : Rod Trunnion
40
Special type
2.1
CJT35L-TA50S25B-ABDX10-30
TA : Rod Trunnion
50
Special type
2.9
CJT35L-TA63S20B-ABDX10-30
TA : Rod Trunnion
63
Special type
4.4
CJT35L-TA80S20B-ABDX10-30
TA : Rod Trunnion
80
Special type
9.0
CJT35L-TA100S20B-ABDX10-3...
TA : Rod Trunnion
100
Special type
12.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表