目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT140L-LB - Foot Mounting Side End Angles
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard hydraulic cylinder with proximity switch
CJT140L
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_cyl_with_switch/cjt140l/cjt140l_lb_asmtab.prj},{NB=CJT140L-LB50A20H-ABD-X10-20(0)},{IDNR=},{PACKING=},{NN=CJT140L},{MOUNT=LB : Foot Mounting Side End Angles},{CB=50},{RT=A},{STROKE=20},{POSITION=0},{LOC=H},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPPS=X1},{OPNPS=0},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=1200},{OPDRW=1.5},{PPATH=../../standard_type/cjt_70_140/cjt_70_lb_asmtpl.prj},{F=13.000},{G=56.000},{H=46.000},{J=40.000},{P=13.000},{E=30.000},{STROKEMIN=250.000},{Q=80.000},{RC=1/2},{U=M 12x1.25},{M=96.000},{L=44.000},{T=12.000},{N=15.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{CC=14.000},{V=35.000},{AA=0.150},{OSP=0.48~24m/min}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NN
Project name
ⁿ/ₐ
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
[mm]
W
Approx. weight
[kg]
CJT140L-LB32B20B-ABD-X10-...
CJT140L
LB : Foot Mounting Side E...
32
4.1
CJT140L-LB40A20H-ABD-X10-...
CJT140L
LB : Foot Mounting Side E...
40
5.1
CJT140L-LB50A20H-ABD-X10-...
CJT140L
LB : Foot Mounting Side E...
50
8.4
CJT140L-LB63A20H-ABD-X10-...
CJT140L
LB : Foot Mounting Side E...
63
12.9
CJT140L-LB80A20B-ABD-X10-...
CJT140L
LB : Foot Mounting Side E...
80
19.8
CJT140L-LB100A20B-ABD-X10...
CJT140L
LB : Foot Mounting Side E...
100
33.2
CJT140L-LB125A20B-ABD-X10...
CJT140L
LB : Foot Mounting Side E...
125
64.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表