目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CBY14-SD - Double action-Single rod, Basic Type
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
CBY14 Series
CBY14
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/cby14_series/cby14/cby14_sd_asmtab.prj},{NB=CBY14-6SD50N5N/A(0)},{TYPE=CBY14},{PACKING=6},{MOUNT=SD : Basic Type},{CB=50},{LOC=N : No Cushion},{STROKE=5},{POSITION=0},{RET=},{AX=N/A},{PT=},{OPLN=},{STMAX=5,10,15,20,25,30,35,40,45,50,60,70,80,90,100},{PPATH=../parts/cby14_asmtpl.prj},{BW=1.280},{AW=0.015},{VER=1},{PDFCB=14MPa (Fatigue enduring frequency 2.5x10^6)},{PDFCB1=12MPa (Fatigue enduring frequency 1.0x10^7)},{A=28},{STROKEX=0},{STROKEMIN=50},{POSMIN=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
ⁿ/ₐ
LOC
Location of Cushion
ⁿ/ₐ
W
Approx. weight
[kg]
CBY14-6SD32N5
SD : Basic Type
32
N : No Cushion
0.7
CBY14-6SD40N5
SD : Basic Type
40
N : No Cushion
0.9
CBY14-6SD50N5
SD : Basic Type
50
N : No Cushion
1.4
CBY14-6SD63N5
SD : Basic Type
63
N : No Cushion
2.1
CBY14-6SD80N5
SD : Basic Type
80
N : No Cushion
3.9
CBY14-6SD100N5
SD : Basic Type
100
N : No Cushion
7.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表