目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CBY14-LD - Double action-Single rod, Foot Mounting
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
CBY14 Series
CBY14
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/cby14_series/cby14/cby14_ld_asmtab.prj},{NB=CBY14-6LD50N5N/A(0)},{TYPE=CBY14},{PACKING=6},{MOUNT=LD : Foot Mounting},{CB=50},{LOC=N : No Cushion},{STROKE=5},{POSITION=0},{RET=},{AX=N/A},{PT=Rc thread},{OPLN=},{STMAX=5,10,15,20,25,30,35,40,45,50,60,70,80,90,100},{UX1=22.000},{UX2=20.000},{PPATH=../parts/cby14_ld_asmtpl.prj},{BW=3.710},{AW=0.015},{VER=2},{PDFCB=14MPa (Fatigue enduring frequency 2.5x10^6)},{PDFCB1=12MPa (Fatigue enduring frequency 1.0x10^7)},{A=28},{LHTOL=0.15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
ⁿ/ₐ
LOC
Location of Cushion
ⁿ/ₐ
PT
Port thread
ⁿ/ₐ
W
Approx. weight
[kg]
CBY14-6LD32N5
LD : Foot Mounting
32
N : No Cushion
Rc thread
1.8
CBY14-6LD40N5
LD : Foot Mounting
40
N : No Cushion
Rc thread
2.3
CBY14-6LD50N5
LD : Foot Mounting
50
N : No Cushion
Rc thread
3.8
CBY14-6LD63N5
LD : Foot Mounting
63
N : No Cushion
Rc thread
5.4
CBY14-6LD80N5
LD : Foot Mounting
80
N : No Cushion
Rc thread
9.7
CBY14-6LD100N5
LD : Foot Mounting
100
N : No Cushion
Rc thread
17.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表