目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CBY14-FA - Double action-Single rod, Rod Rectangular Flange
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
CBY14 Series
CBY14
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/cby14_series/cby14/cby14_fa_asmtab.prj},{NB=CBY14-6FA50N5N/A(0)},{TYPE=CBY14},{PACKING=6},{MOUNT=FA : Rod Rectangular Flange},{CB=50},{LOC=N : No Cushion},{STROKE=5},{POSITION=0},{RET=},{AX=N/A},{PT=Rc thread},{OPLN=},{STMAX=5,10,15,20,25,30,35,40,45,50,60,70,80,90,100},{PPATH=../parts/cby14_fa_asmtpl.prj},{BW=2.880},{AW=0.015},{VER=3},{PDFCB=14MPa (Fatigue enduring frequency 2.5x10^6)},{PDFCB1=12MPa (Fatigue enduring frequency 1.0x10^7)},{A=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
ⁿ/ₐ
LOC
Location of Cushion
ⁿ/ₐ
PT
Port thread
ⁿ/ₐ
W
Approx. weight
[kg]
CBY14-6FA32N5
FA : Rod Rectangular Flan...
32
N : No Cushion
Rc thread
1.3
CBY14-6FA40N5
FA : Rod Rectangular Flan...
40
N : No Cushion
Rc thread
2.1
CBY14-6FA50N5
FA : Rod Rectangular Flan...
50
N : No Cushion
Rc thread
3.0
CBY14-6FA63N5
FA : Rod Rectangular Flan...
63
N : No Cushion
Rc thread
4.1
CBY14-6FA80N5
FA : Rod Rectangular Flan...
80
N : No Cushion
Rc thread
7.6
CBY14-6FA100N5
FA : Rod Rectangular Flan...
100
N : No Cushion
Rc thread
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表