目錄: YSC
Created: 12.20.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
YSC
YCS1 - YCS1
YSC
执行元件
标准气缸
大型标准气缸
YCS1大型系列
Powered by
CAD模型選擇
{ysc/cylinders/standard_cylinder/large_bore_size_cylinder/ycs1_series/ycs1_asmtab.prj},{NB=YCS1B160-25N},{MODEL=S1},{MAGNET=},{MOUNTING=B},{LUBRICATION=},{BORE=160},{STROKE=25},{ACCESSORIESS=},{GAITER=},{OPTION=N},{SWITCH=},{SWNO=},{POS=0},{AJ=A},{K=53},{A=56},{B=17},{C=144},{D=40},{EA=59},{EB=90},{H=43},{KKM=36},{KKP=1.50},{L=106},{NM=16},{NP=1.5},{PG=17},{P=26.441},{SW=14},{T=184},{T1=120},{TL=256.5},{U=30.5},{W=39},{B1=60},{C1=46},{E=26},{PPATH=assembly/ycs1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
缸径
[mm]
K
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EA
[mm]
EB
[mm]
H
[mm]
KKM
[mm]
KKP
[mm]
L
[mm]
NM
[mm]
NP
[mm]
PG
[mm]
P
[mm]
SW
[mm]
T
[mm]
T1
[mm]
TL
[mm]
U
[mm]
W
[mm]
B1
[mm]
C1
[mm]
E
[mm]
YCS1B125-25N
125
47
50
15
115
35
59
90
43
30
1.50
98
14
1.5
16
20.955
14
145
110
235.0
27.0
35
60
37
30
YCS1B140-25N
140
47
50
15
128
35
59
90
43
30
1.50
98
14
1.5
16
20.955
14
161
110
235.0
27.0
35
60
37
30
YCS1B150-25N
150
53
56
17
132
40
59
90
43
36
1.50
106
16
1.5
17
26.441
14
170
120
256.5
30.5
39
60
46
26
YCS1B160-25N
160
53
56
17
144
40
59
90
43
36
1.50
106
16
1.5
17
26.441
14
184
120
256.5
30.5
39
60
46
26
YCS1B180-25N
180
60
63
20
162
45
70
115
48
40
1.50
111
18
1.5
17
26.441
17
204
135
281.0
35.0
39
70
52
30
YCS1B200-25N
200
60
63
20
182
50
74
115
48
45
1.50
111
20
1.5
17
26.441
17
226
135
281.0
35.0
39
70
52
30
YCS1B250-25N
250
67
71
25
225
60
96
140
60
56
2.00
141
24
1.5
22
33.249
20
277
160
342.5
41.5
49
86
60
35
YCS1B300-25N
300
76
80
30
270
70
96
140
60
64
2.00
146
30
1.5
23
33.249
20
330
175
372.5
51.5
49
86
60
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表