PQM - Thumb Screws - Stainless Steel M3 to M6 Thread
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf19.prj},{NB=PQM-35},{PN=PQM-35},{DESC=Knurled Thumb Screw},{CN=Master Inch/Metric Catalog},{CP=MF25},{MAT=Stainless Steel DIN 1.4005},{TS=M 6 X 1.0},{NDM=6.0000},{KDM=4.9170},{D=25},{L=42.0},{F=32},{E=5},{PSTOL=0.010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
D
Diameter ØD
[mm]
L
Length
[mm]
F
Thread Length
[mm]
E
Length
[mm]
PQM-1
PQM-1
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
7
12.0
8
3
PQM-2
PQM-2
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
7
25.0
11
12
PQM-3
PQM-3
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
7
32.0
16
12
PQM-4
PQM-4
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
10
12.0
8
3
PQM-5
PQM-5
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
10
16.0
11
3
PQM-11
PQM-11
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
7
25.0
11
12
PQM-12
PQM-12
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
7
32.0
16
12
PQM-13
PQM-13
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
7
38.0
24
12
PQM-14
PQM-14
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
10
12.0
8
3
PQM-15
PQM-15
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
10
16.0
10
3
PQM-16
PQM-16
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
10
18.0
11
5
PQM-17
PQM-17
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
10
25.0
16
5
PQM-18
PQM-18
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
10
30.0
20
5
PQM-19
PQM-19
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
10
36.0
25
5
PQM-20
PQM-20
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
12
25.0
16
5
PQM-21
PQM-21
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
12
30.0
20
5
PQM-22
PQM-22
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
12
36.0
25
5
PQM-23
PQM-23
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
12
42.0
32
5
PQM-24
PQM-24
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
19
25.0
16
5
PQM-25
PQM-25
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
19
30.0
20
5
PQM-26
PQM-26
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
19
36.0
25
5
PQM-27
PQM-27
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
19
42.0
32
5
PQM-28
PQM-28
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19
25.0
16
5
PQM-29
PQM-29
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19
30.0
20
5
PQM-30
PQM-30
Knurled Thumb Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 6 X 1.0
19
36.5
25
5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表