CHS50 & CHA50 - Precision Spur Gears - 0.3 Module 3mm Bore 3mm Face Clamp Hub Style - 20° Pressure Angle
WMBerg
METRIC
Gears
Clamp and Hub Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/clamp_and_hub_gears/mb58.prj},{NB=CHS50-96 High},{PN=CHS50-96},{LOD=High},{DES=CLAMP HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B58},{MAT=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.3},{PA=20},{N=96},{LOD2='High','Low'},{PD=28.80},{OD=29.40},{HD=4.6},{B=3},{FW=3},{FW1=3.0000},{HS=clamp hub},{PSTOL=0.0100},{B1=7.0000},{B2=6.0000},{B3=4.6000},{H=10.0000},{MM=0.420}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[Inch]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
CHS50-22 High
CHS50-22
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
22
6.60
7.20
4.6
3
3
clamp hub
CHS50-23 High
CHS50-23
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
23
6.90
7.50
4.6
3
3
clamp hub
CHS50-25 High
CHS50-25
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
25
7.50
8.10
4.6
3
3
clamp hub
CHS50-26 High
CHS50-26
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
26
7.80
8.40
4.6
3
3
clamp hub
CHS50-27 High
CHS50-27
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
27
8.10
8.70
4.6
3
3
clamp hub
CHS50-28 High
CHS50-28
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
28
8.40
9.00
4.6
3
3
clamp hub
CHS50-30 High
CHS50-30
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
30
9.00
9.60
4.6
3
3
clamp hub
CHS50-32 High
CHS50-32
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
32
9.60
10.20
4.6
3
3
clamp hub
CHS50-34 High
CHS50-34
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
34
10.20
10.80
4.6
3
3
clamp hub
CHS50-36 High
CHS50-36
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
36
10.80
11.40
4.6
3
3
clamp hub
CHS50-38 High
CHS50-38
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
38
11.40
12.00
4.6
3
3
clamp hub
CHS50-40 High
CHS50-40
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
40
12.00
12.60
4.6
3
3
clamp hub
CHS50-42 High
CHS50-42
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
42
12.60
13.20
4.6
3
3
clamp hub
CHS50-50 High
CHS50-50
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
50
15.00
15.60
4.6
3
3
clamp hub
CHS50-56 High
CHS50-56
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
56
16.80
17.40
4.6
3
3
clamp hub
CHS50-60 High
CHS50-60
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
60
18.00
18.60
4.6
3
3
clamp hub
CHS50-64 High
CHS50-64
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
64
19.20
19.80
4.6
3
3
clamp hub
CHS50-70 High
CHS50-70
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
70
21.00
21.60
4.6
3
3
clamp hub
CHS50-72 High
CHS50-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
72
21.60
22.20
4.6
3
3
clamp hub
CHS50-75 High
CHS50-75
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
75
22.50
23.10
4.6
3
3
clamp hub
CHS50-80 High
CHS50-80
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
80
24.00
24.60
4.6
3
3
clamp hub
CHS50-81 High
CHS50-81
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
81
24.30
24.90
4.6
3
3
clamp hub
CHS50-85 High
CHS50-85
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
85
25.50
26.10
4.6
3
3
clamp hub
CHS50-90 High
CHS50-90
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
90
27.00
27.80
4.6
3
3
clamp hub
CHS50-96 High
CHS50-96
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
96
28.80
29.40
4.6
3
3
clamp hub
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表