LS6 & LS1 - Lead Screw Assembly
WMBerg
INCH
Linear Components
Lead Screws and Assemblies
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/lead_screw_and_assemblies/e6.prj},{NB=LS7A22-18 (0)},{PN=LS7A22-18},{DES=PRECISION SERIES LDSCREW ASSEM},{CN=Master Inch/Metric Catalog},{CP=E6},{LEAD=0.5620},{L=18\"-7/8},{L1=18.875},{TRAVEL=0},{TT=15.97},{SD=0.2497},{TB=PRECISION BALL},{TT1=7.9850},{NDM=0.1120},{KDM=0.0849},{PSTOL=0.0010},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
LEAD
Lead
[Inch]
L
Length
[Inch]
TT
Total Travel
[Inch]
SD
Shaft Diameter
[Inch]
TB
Type of Bearing
ⁿ/ₐ
LS6A2-6 (0)
LS6A2-6
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.5000
6"-7/8
3.79
0.2497
TEFLON
LS6A2-12 (0)
LS6A2-12
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.5000
12"-7/8
9.79
0.2497
TEFLON
LS6A2-18 (0)
LS6A2-18
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.5000
18"-7/8
15.79
0.2497
TEFLON
LS6A22-6 (0)
LS6A22-6
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.5620
6"-7/8
3.79
0.2497
TEFLON
LS6A22-12 (0)
LS6A22-12
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.5620
12"-7/8
9.79
0.2497
TEFLON
LS6A22-18 (0)
LS6A22-18
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.5620
18"-7/8
15.79
0.2497
TEFLON
LS6A3-6 (0)
LS6A3-6
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.7500
6"-7/8
3.79
0.2497
TEFLON
LS6A3-12 (0)
LS6A3-12
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.7500
12"-7/8
9.79
0.2497
TEFLON
LS6A3-18 (0)
LS6A3-18
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.7500
18"-7/8
15.79
0.2497
TEFLON
LS6A4-6 (0)
LS6A4-6
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
1.0000
6"-7/8
3.79
0.2497
TEFLON
LS6A4-12 (0)
LS6A4-12
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
1.0000
12"-7/8
9.79
0.2497
TEFLON
LS6A4-18 (0)
LS6A4-18
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
1.0000
18"-7/8
15.79
0.2497
TEFLON
LS7A2-6 (0)
LS7A2-6
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.5000
6"-7/8
3.79
0.2497
PRECISION BALL
LS7A2-12 (0)
LS7A2-12
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.5000
12"-7/8
9.79
0.2497
PRECISION BALL
LS7A2-18 (0)
LS7A2-18
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.5000
18"-7/8
15.79
0.2497
PRECISION BALL
LS7A22-6 (0)
LS7A22-6
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.5260
6"-7/8
3.79
0.2497
PRECISION BALL
LS7A22-12 (0)
LS7A22-12
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.5620
12"-7/8
9.79
0.2497
PRECISION BALL
LS7A22-18 (0)
LS7A22-18
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.5620
18"-7/8
15.97
0.2497
PRECISION BALL
LS7A3-6 (0)
LS7A3-6
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.7500
6"-7/8
3.79
0.2497
PRECISION BALL
LS7A3-12 (0)
LS7A3-12
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.7500
12"-7/8
9.79
0.2497
PRECISION BALL
LS7A3-18 (0)
LS7A3-18
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
0.7500
18"-7/8
15.79
0.2497
PRECISION BALL
LS7A4-6 (0)
LS7A4-6
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
1.0000
6"-7/8
3.79
0.2497
PRECISION BALL
LS7A4-12 (0)
LS7A4-12
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
1.0000
12"-7/8
9.79
0.2497
PRECISION BALL
LS7A4-18 (0)
LS7A4-18
PRECISION SERIES LDSCREW ...
Master Inch/Metric Catalo...
1.0000
18"-7/8
15.79
0.2497
PRECISION BALL
LS1-30 (0)
LS1-30
STAND. SERIES LEADSCREW A...
Master Inch/Metric Catalo...
0.0393
6-1/8"
3.79
0.2497
TEFLON
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表