R1 & R3 - Precision Racks - 16 to 96 Pitch - AGMA Quality 10 - 400 Series Stainless Steel Stress Relieved - 20° Pressure Angle
WMBerg
INCH
Gears
Precision Racks
Powered by
CAD模型選擇
{wmberg/b2000/gears/precision_racks/b172.prj},{NB=R3-8-G3},{PN=R3-8-G3},{DES=STRAIGHT TOOTH RECT RACK GEAR},{CN=Master Inch/Metric Catalog},{CP=B172},{MAT=400 Stainless Steel},{PA=20},{QC=Q13C},{MAE=0.0005},{TTE=0.0002},{DP=96},{LP=0.0327},{A=11.022},{P=0.3446},{H=0.355},{F=0.167},{B=0.156},{DR=#31},{TAP=#4-40 x 3/16},{DX=0.1200},{NDM=0.1120},{KDM=0.0849},{H1=0.1875},{TYP=2.0000},{PSTOL=0.0010},{Z=337.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PA
Pressure Angle
[°]
QC
Quality Class
ⁿ/ₐ
MAE
Max. Accumulated Error
[Inch]
TTE
Tooth to Tooth Error
[Inch]
DP
Pitch
ⁿ/ₐ
LP
Linear Pitch
[Inch]
A
Overall Length
[Inch]
P
Pitch Height
[Inch]
H
Overall Height H (+.000/-.005)
[Inch]
F
Face Width
[Inch]
B
Height
[Inch]
DR
Drill
[Inch]
TAP
Tap
[Inch]
R1-1-G1
R1-1-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
16
0.1963
11.185
0.6625
0.725
0.365
0.312
17/64
#10-24 x 3/8
R1-1-G2
R1-1-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
16
0.1963
11.185
0.6625
0.725
0.365
0.312
17/64
#10-24 x 3/8
R1-1-G3
R1-1-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
16
0.1963
11.185
0.6625
0.725
0.365
0.312
17/64
#10-24 x 3/8
R1-2-G1
R1-2-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
20
0.1570
11.147
0.6750
0.725
0.365
0.312
17/64
#10-24 x 3/8
R1-2-G2
R1-2-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
20
0.1570
11.147
0.6750
0.725
0.365
0.312
17/64
#10-24 x 3/8
R1-2-G3
R1-2-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
20
0.1570
11.147
0.6750
0.725
0.365
0.312
17/64
#10-24 x 3/8
R1-3-G1
R1-3-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
24
0.1309
11.120
0.4333
0.475
0.230
0.218
#26
#6-32 x 1/4
R1-3-G2
R1-3-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
24
0.1309
11.120
0.4333
0.475
0.230
0.218
#26
#6-32 x 1/4
R1-3-G3
R1-3-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
24
0.1309
11.120
0.4333
0.475
0.230
0.218
#26
#6-32 x 1/4
R3-1-G1
R3-1-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
24
0.1309
11.120
0.4383
0.480
0.230
0.218
#26
#6-32 x 1/4
R3-1-G2
R3-1-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
24
0.1309
11.120
0.4383
0.480
0.230
0.218
#26
#6-32 x 1/4
R3-1-G3
R3-1-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
24
0.1309
11.120
0.4383
0.480
0.230
0.218
#26
#6-32 x 1/4
R1-4-G1
R1-4-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
1/10
0.1000
10.994
0.4432
0.475
0.230
0.218
#26
#6-32 x 1/4
R1-4-G2
R1-4-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
1/10
0.1000
10.994
0.4432
0.475
0.230
0.218
#26
#6-32 x 1/4
R1-4-G3
R1-4-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
1/10
0.1000
10.994
0.4432
0.475
0.230
0.218
#26
#6-32 x 1/4
R3-2-G1
R3-2-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
1/10
0.1000
10.994
0.4482
0.480
0.230
0.218
#26
#6-32 x 1/4
R3-2-G2
R3-2-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
1/10
0.1000
10.994
0.4482
0.480
0.230
0.218
#26
#6-32 x 1/4
R3-2-G3
R3-2-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
1/10
0.1000
10.994
0.4482
0.480
0.230
0.218
#26
#6-32 x 1/4
R1-5-G1
R1-5-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
32
0.0982
11.087
0.4437
0.475
0.230
0.218
#26
#6-32 x 1/4
R1-5-G2
R1-5-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
32
0.0982
11.087
0.4437
0.475
0.230
0.218
#26
#6-32 x 1/4
R1-5-G3
R1-5-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
32
0.0982
11.087
0.4437
0.475
0.230
0.218
#26
#6-32 x 1/4
R3-3-G1
R3-3-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
32
0.0982
11.087
0.4487
0.480
0.230
0.218
#26
#6-32 x 1/4
R3-3-G2
R3-3-G2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q11C
0.0010
0.0004
32
0.0982
11.087
0.4487
0.480
0.230
0.218
#26
#6-32 x 1/4
R3-3-G3
R3-3-G3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q13C
0.0005
0.0002
32
0.0982
11.087
0.4487
0.480
0.230
0.218
#26
#6-32 x 1/4
R1-6-G1
R1-6-G1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
400 Stainless Steel
20
Q10C
0.0014
0.0005
48
0.0654
11.055
0.4542
0.475
0.230
0.218
#26
#6-32 x 1/4
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表